Product information
- Technical data
- Accessories
- Documentation and downloads
- Beckhoff Information System
- Media library
- Additional products
- Related products
Technical data | SCT2111-0060 |
---|---|
Accuracy class | 1 |
Primary current | 60 A AC |
Secondary current | 1 A |
Rated power | 1.25 VA |
Max. diameter round conductor | 25.7 mm |
Possible rail dimensions | 20 x 20 mm, 25 x 12 mm, 30 x 10 mm |
Size | 1 |
Dimensions (W x H x D) | 60 mm x 81 mm x 52 mm
|
Approvals/markings | CE, cURus, EAC |
Accessories | |
---|---|
ZB8201-0210 | Snap-on mounting for SCT21xx and SCT22xx |
ZB8202-0210 | sealing plate for SCT21xx/SCT22xx |
ZB8203-0210 | quick-fix cable fastening for SCT2xxx |
ZB8203-0211 | quick-fix cable fastening for SCT2xxx, extra heat-resistant |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2023 - Terms of Use