DetachFixClose

EP9221-0057 | 1-channel power distribution box ENP to EtherCAT P

EP9221-0057 | 1-channel power distribution box ENP to EtherCAT P

EP9221-0057 | 1-channel power distribution box ENP to EtherCAT P

Power/EtherCAT IN
M8, EtherCAT-P-coded
Power/EtherCAT OUT
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
5 | GNDP
6 | PE
7 | UP
8 | GNDS
9 | US
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
5 | GNDP
6 | PE
7 | UP
8 | GNDS
9 | US
Top view 
EP9221-0057 | 1-channel power distribution box ENP to EtherCAT P

EP9221-0057 | 1-channel power distribution box ENP to EtherCAT P

The EP9221-0057 enables power distribution from a B17-ENP input to an EtherCAT P port with B17-ENP forwarding. Due to the larger cross-sectional area of the ENP cable, much longer distances can be bridged. In each EtherCAT P junction, the current consumption for the control voltage US and the peripheral voltage UP is monitored, limited and if necessary switched off. The input voltage and current values of the EtherCAT P output can be evaluated via the process data. A 5-pin B17-ENP connector is used for communication with the box and for power supply with up to 14 A (per US/UP). Several modules can be configured in a cascade arrangement through power forwarding.

In case of a short circuit on the output, the affected voltage is switched off. The switch-off or voltage regulation is carried out in such a way that the input voltage does not drop below a critical value. A continuous log of the relevant data can be retrieved in the event of an error. During start-up, consumers with large capacities can be added without problem. The diagnostic messages of the individual channels can be read by the master via the EtherCAT interface. Independent switching on and off of individual consumer branches is also possible via the EtherCAT master.

Product status:

Product announcement | estimated market release on request

Product information

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use