DetachFixClose

IP5209-B518 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 1 Vpp, M23, integrated T-connector

IP5209-B518 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 1 Vpp, M23, integrated T-connector

IP5209-B518 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 1 Vpp, M23, integrated T-connector


Fieldbus connection (design depends
on the fieldbus)


M23 I/O connection sockets


Signal status display


Labeling areas

Power supply status display:


Box supply (US)


Auxiliary voltage (UP)


Power supply feed


Power supply downstream
connection

Encoder connection
1 | B
2 | + 5 V DC Sensor
3 | R
4 | R
5 | A
6 | A
7 | n.c.
8 | B
9 | n.c.
10 | GNDS
11 | GNDS
12 | + 5 V DC Sensor

1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP

Top view 

Connector assignment 
IP5209-B518 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 1 Vpp, M23, integrated T-connector

IP5209-B518 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 1 Vpp, M23, integrated T-connector

The SinCos module IP5209-Bxxx serves as interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output 1 VPP to the higher-level fieldbus. In contrast to the standard version, instead of a voltage input the special IP5209-Bxxx-1000 version has a current input for 11 µAPP measuring probes. The measuring signal is processed, interpolated and made available as a 32 bit value. The signal period resolution is 10 bits, i.e. 1024 steps. The reference mark is also stored in a 32 bit value. The current count and the reference mark value can be read. The limit frequency for the measuring signal inputs is 100 kHz.

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

© Beckhoff Automation 2022 - Terms of Use