DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

CX9020 | Embedded PC

Compact PC Control for a wider range of applications

The CX9020 is a compact, DIN rail-mountable Ethernet control system with 1 GHz ARM Cortex™-A8 CPU. The connection for the Beckhoff I/O systems is directly integrated into the CPU module.

The unit offers automatic bus system identification (E-bus or K-bus) and independently switches in the corresponding mode. The CX9020 comprises the CPU with two microSD card slots, the internal RAM and 128 kB NOVRAM as non-volatile memory. The basic configuration also includes two switched Ethernet RJ45 interfaces, four USB 2.0 interfaces and a DVI-D interface. The RJ45 interfaces are connected to an internal switch and offer a simple option for creating a line topology without the need for additional Ethernet switches.

The operating system is Microsoft Windows Embedded Compact 7. TwinCAT automation software transforms a CX9020 system into a powerful PLC and motion control system that can be operated with or without visualization. Optionally, the unit can be ordered with a fieldbus, serial or audio interface.

The extended operating temperature range between -25 and +60°C enables application in climatically demanding situations.

Your selection:
    Loading content ...