
Control Panels and Panel PCs with push-button extension enable the application-specific arrangement of electromechanical buttons, switches, signal lamps, additional membrane keys and a hand wheel directly on the operating unit. It enables precise adaptation of the Control Panel to the machine control requirements. In many cases, a machine operator control panel is no longer required, since all functions are integrated in the Control Panel. The Control Panel housing is increased in size on one side. Depending on the required functions and the electromechanical components, the flat rear panel is enlarged or extended with a trough-shaped rear panel for the button area.
For the CP77xx and CP79xx units the Rolec Tara Plus mounting arm system, article numbers 149.025.012, 149.025.013, 149.025.014, 149.035.012, 149.035.013 or 149.035.015, can be mounted centrally at the rear of the Control Panel. The mounting arm can optionally be connected from above or below. The Rittal mounting arm system is available as an additional option. The CP6508.020 or CP6501.170 Rittal adapters can be mounted at the back of the Control Panel. The cables are routed through the mounting arm, through a cable gland in the mounting arm adapter and from there concealed through a channel at the rear of the Control Panel to the push-button extension. A circular plug-in connector instead of a screwed cable gland is available on request. The housings of the CP7xxx range have IP65 protection rating on all sides. The wiring space can be opened without removing the Control Panel from the mounting arm.
The buttons, switches and indicator lamps are connected to the control system via USB. A second contact on the buttons and switches can at the same time be wired directly via a terminal row. Numerous other variants are conceivable, which can be individually designed in accordance with requirements.
Product status:
Regular delivery
Product information
C9900-Ex1x | Push-button extension for built-in Control Panel, Economy built-in Control Panel and Economy built-in Panel PCs |
---|---|
Features | push-button extension for CP6x31-00xx and CP7x31-00xx |
push-button extension on the right side | |
16 push-button keys with signal lamp, type Siemens Signum square, 30 x 30 mm | |
1 emergency stop key Siemens Signum, directly wireable | |
Labels for push-button caps allow individual marking. | |
All push-buttons are transmitted via CP-Link or USB with one normally-open contact. | |
Additionally, all push-buttons are directly wireable with a second normally-open contact via a terminal row. | |
All signal lamps are transmitted via CP-Link or USB only. |
Ordering information | Push-button extension for built-in Control Panel, Economy built-in Control Panel and Economy built-in Panel PCs |
---|---|
C9900-E416 | push-button extension for economy built-in Panel PC CP6631-00xx with screwed cable gland |
C9900-E515 | push-button extension for economy built-in Panel PC CP6231-00xx and CP6731-00xx-00xx with screwed cable gland |
C9900-E517 | push-button extension for economy Panel PC CP7231-00xx with circular plug-in connector between push-button extension and connection section |
C9900-E711 | push-button extension for DVI/USB Control Panel CP7831-00xx and DVI/USB Extended economy Control Panel CP7931-00xx without mounting arm connection, without cable bushing |
C9900-E715 | push-button extension for DVI/USB built-in Control Panel CP6831-00xx and built-in Panel PC CP6531 with screwed cable gland |
C9900-E718 | push-button extension for DVI/USB Control Panel CP7831-00xx and DVI/USB Extended economy Control Panel CP7931-00xx, mounting arm mountable from top or bottom, mounting arm system RolecTara Plus part no. 149.025.012, 149.025.013, 149.025.014, 149.035.012, 149.035.013 or 149.035.015 at the Control Panel backplane, circular plug-in connector instead of screwed cable gland on request |
C9900-E811 | push-button extension for Panel PC CP7731-00xx without mounting arm connection, without cable bushing |
C9900-E818 | push-button extension for Panel PC CP7731-00xx, mounting arm mountable from top or bottom, mounting arm system RolecTara Plus part no. 149.025.012, 149.025.013, 149.025.014, 149.035.012, 149.035.013 or 149.035.015 at the Control Panel backplane, circular plug-in connector instead of screwed cable gland on request, without RS232 serial port interface in the mounting arm adapter |
C9900-E915 | push-button extension for DVI/USB Extended economy built-in Control Panel CP6931-00xx with screwed cable gland |
circular plug-in connector instead of screwed cable gland on request
Options | Push-button extension for built-in Control Panel, Economy built-in Control Panel and Economy built-in Panel PCs |
---|---|
C9900-M931 | screwed cable gland, designed for feeding the signal line into the push-button extension without mounting arm connection |
C9900-M205 | mounting arm adapter plate with a cable pit centrically attached at the Control Panel CP78xx or CP79xx with push-button extension for mounting arm system Rittal CP6206.490 instead of Rolec Tara Plus; mounting arm from top or bottom, wiring through the mounting arm with cable gland M25 in the wiring area of the mounting arm adapter plate; circular plug-in connector instead of screwed cable gland on request. |
C9900-M405 | mounting arm adapter plate with a cable pit centrically attached at the Panel PC CP77xx with push-button extension for mounting arm system Rittal CP6206.490 instead of Rolec Tara Plus, mounting arm from top or bottom, wiring through the mounting arm with cable gland M25 in the wiring area of the mounting arm adapter plate, circular plug-in connector instead of screwed cable gland on request. |
Loading content ...
Loading content ...
© Beckhoff Automation 2022 - Terms of Use