DetachFixClose

C9900-Ex3x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 19-inch display and function keys

C9900-Ex3x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 19-inch display and function keys

C9900-Ex3x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 19-inch display and function keys

C9900-Ex3x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 19-inch display and function keys

C9900-Ex3x | Push-button extension for CP6xxx and CP7xxx Control Panels and Panel PCs with 19-inch display and function keys

Control Panels and Panel PCs with push-button extension enable the application-specific arrangement of electromechanical buttons, switches, signal lamps, additional membrane keys and a hand wheel directly on the operating unit. It enables precise adaptation of the Control Panel to the machine control requirements. In many cases, a machine operator control panel is no longer required, since all functions are integrated in the Control Panel. The Control Panel housing is increased in size on one side. Depending on the required functions and the electromechanical components, the flat rear panel is enlarged or extended with a trough-shaped rear panel for the button area.

For the CP77xx and CP79xx units the Rolec Tara Plus mounting arm system, article numbers 149.025.012, 149.025.013, 149.025.014, 149.035.012, 149.035.013 or 149.035.015, can be mounted centrally at the rear of the Control Panel. The mounting arm can optionally be connected from above or below. The Rittal mounting arm system is available as an additional option. The CP6508.020 or CP6501.170 Rittal adapters can be mounted at the back of the Control Panel. The cables are routed through the mounting arm, through a cable gland in the mounting arm adapter and from there concealed through a channel at the rear of the Control Panel to the push-button extension. A circular plug-in connector instead of a screwed cable gland is available on request. The housings of the CP7xxx range have IP65 protection rating on all sides. The wiring space can be opened without removing the Control Panel from the mounting arm.

The buttons, switches and indicator lamps are connected to the control system via USB. A second contact on the buttons and switches can at the same time be wired directly via a terminal row. Numerous other variants are conceivable, which can be individually designed in accordance with requirements.

Product status:

Regular delivery

Product information

Loading content ...

© Beckhoff Automation 2022 - Terms of Use