
The LTE USB stick with a GSM/UMTS/LTE modem can dial into a mobile communication network via a common SIM card. The stick can be used to retrofit Industrial PCs with mobile communication if the need arises. This means there are virtually no limits to connectivity to your databases and cloud systems. Also, an Internet connection can be set up even in less populated areas, given sufficient cellular coverage. The stick uses the fourth generation (4G) cellular network technology, has a slot for a SIM card and is supplied with power via the USB interface.
Product status:
regular delivery (not recommended for new projects) | recommended alternative: CU8210-D004-0200
Product information
Technical data | CU8210-D004-0103 |
---|---|
Type | LTE USB stick |
LTE | R9, HSPA+/HSDPA/HSUPA/WCDMA: R8 |
4G band | B1/B3/B7/B8/B19/B28/B40 |
3G band | B1/B6/B8/B19 |
2G band | 850/900/1800/1900 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
Slots | standard SIM (mini SIM 2FF) |
Transmission rate | max. LTE DL 150 Mbit/s, UL 50 Mbit/s |
Dimensions (W x H x D) | 88 mm x 28 mm x 11.5 mm |
Weight | approx. 30 g |
Operating temperature | -20…+55 °C |
Protection rating | IP20 |
Approvals/markings | Australia, Brunei, Korea, Malaysia, South Africa, Taiwan, Thailand |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2023 - Terms of Use