Smart engineering directly in the cloud: TwinCAT Cloud Engineering

Headquarters Australia
Beckhoff Automation Pty. Ltd.
The fanless ultra-compact Industrial PC brings multi-core directly into the machine for complex diagnostic or condition monitoring tasks.
The CX20x3 Embedded PC series has an AMD Ryzen™ CPU with 2 or 4 cores.
The C6025 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 50 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.
An alternative operating system – TwinCAT/BSD – will be available for selected Beckhoff Industrial PC platforms. TwinCAT/BSD combines the TwinCAT runtime with FreeBSD, an industrially tested and reliable open source operating system.
Mehr Leistung, mehr Features: vollwertige Servoverstärker im robusten Metallgehäuse mit bis zu 16 A Ausgangsstrom.
Four new, highly compact products complement the existing portfolio, based on the latest technology.
The EK1110-0044 EtherCAT EJ Coupler connects the compact Embedded PCs from the CX series and the attached EtherCAT Terminals with the EtherCAT plug-in modules on an application-specific circuit board (signal distribution board).
The 8-channel digital input terminal EL1258-0010 acquires fast binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EL1258-0010 is the ground switching version of the EL1258 and offers not only a higher channel density compared to the EL1252, but also higher performance due to the multi-timestamp function. Whereas the EL1252 can accept one edge change with timestamp per bus cycle, the EL1258-0010 offers the possibility to register up to 32 events with timestamps. The reduced timestamp width of 32 bits, which is equivalent to a resolution of 4.29 seconds, does not represent a functional limitation for most applications. The EL1258-0010 is synchronized with other EtherCAT devices through the distributed clocks system, so that events in the whole system can be measured with a uniform timebase.
The EL1899 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The power contacts are connected through. With the EL1899, the reference ground for all inputs is the 24 V DC power contact.
The EL2044 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains four channels that indicate its signal state by means of light emitting diodes. The integrated diagnostics can be evaluated in the controller and is indicated by the LEDs. Maintenance of the application is simplified by the diagnostics. The power contacts are connected through. The reference potential of the outputs is the 0 V DC power contact. The outputs are supplied via the 24 V DC power contact.
With the switching terminals of the EL/ELM264x (reed) and ELM274x (solid-state) series, Beckhoff significantly expands the application possibilities of the integrated measurement technology of the ELM3xxx series, as well as normal EL3xxx/EL4xxx analog inputs and outputs. This is because several sensors or sources can now be connected to one analog input channel at the same time via high-quality, EtherCAT-controlled switches.
With the EL/ELM264x (Reed) and ELM274x (Solid-State) Beckhoff is considerably extending the usage possibilities of the integrated measurement technology of the ELM3xxx series as well as the normal EL3xxx/EL4xxx analog inputs and outputs, because several sensors or sources can now be connected at the same time to one analog input channel.
With the EL/ELM264x (Reed) and ELM274x (Solid-State) Beckhoff is considerably extending the usage possibilities of the integrated measurement technology of the ELM3xxx series as well as the normal EL3xxx/EL4xxx analog inputs and outputs, because several sensors or sources can now be connected at the same time to one analog input channel.
The EL3204-0162 analog input terminal allows the direct connection of resistance sensors for temperature measurement on two channels and at the same time the connection of two 10 V signals on two further channels. The EtherCAT Terminal circuit can operate sensors using the 2-wire technique. A microprocessor handles linearization across the whole temperature range, which is freely selectable. Sensor malfunctions such as broken wires are indicated by error LEDs.
The EL3218 analog input terminal allows eight resistance sensors to be connected directly. The EtherCAT Terminal circuit can operate sensors using the 3- or 2-wire technique in a compact 24 mm housing. A microprocessor handles linearization across the whole temperature range, which is freely selectable. Sensor malfunctions such as broken wires are indicated by error LEDs.
The EL3443-0020 EtherCAT Terminal enables the measurement of all relevant electrical data of the supply network and carries out simple pre-evaluation. The voltage is measured via direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed via simple current transformers. All measured currents and voltages are available as root-mean-square values. In the EL3443-0020 terminal, the effective power and energy consumption for each phase are calculated. The RMS values of voltage U and current I as well as the active power P, apparent power S, reactive power Q, frequency f, phase shift angle cos φ and harmonic are available. The EL3443-0020 offers extended functionality for mains analysis and energy management.
The EL3453-0020 EtherCAT power measurement terminal is an advancement based on the EL3413. With up to 690 V AC, the voltage inputs are optimized for the direct monitoring of high-capacity generators, as in the wind power industry, for example. No upstream voltage transformer is required. The four current inputs are electrically isolated so that the terminal can be used in all common grounded current transformer configurations such as 2- or 3-transformer configurations with star or delta connection incl. neutral conductor current measurement. The EL3453-0020 can be used for simple grid analysis up to the 63rd harmonics analysis. Alternatively, all readings can be combined in a power quality factor for simplified diagnostics. Like all measured terminal data, the harmonic content can be read via the process data. The EL3453-0020 offers the “ExtendedRange” feature enabling the use of the full technical measuring range, which equals 130 % of the specified nominal measuring range.
The EL3453-0100 EtherCAT power measurement terminal is an advancement based on the EL3413. The adapted voltage measuring range to 130 V is optimally suited for connecting medium voltage transformers, for example. The four current inputs are electrically isolated so that the terminal can be used in all common grounded current transformer configurations such as 2- or 3-transformer configurations with star or delta connection incl. neutral conductor current measurement. The EL3453-0100 can be used for simple grid analysis up to the 63rd harmonics analysis. Alternatively, all readings can be combined in a power quality factor for simplified diagnostics. Like all measured terminal data, the harmonic content can be read via the process data. The EL3453-0100 offers the “ExtendedRange” feature enabling the use of the full technical measuring range, which equals 130 % of the specified nominal measuring range.
The EL3751-0004 analog input terminal is a variant of the EL3751 multi-functional terminal that has been reduced to resistance or temperature measurement (RTD). The EL3751-0004 measures to 5 kΩ full scale value in 2-/3-/4-wire connection. RTD temperature sensors (PT100/1000, NI, KTY etc.) can also be connected.
The EL3783-0100 EtherCAT Terminal is a power monitoring I/O terminal used for state monitoring of a 3-phase AC voltage system. For each phase, voltage up to 400/690 Vrms and current up to 1 Arms/5 Arms are sampled as instantaneous values with a resolution of 16 bits. The six channels are measured simultaneously based on the EtherCAT oversampling principle with a temporal resolution of up to 50 µs and then passed on to the control system. The control system has sufficient computing power for true RMS or performance calculations and complex custom algorithms based on the measured voltages and currents. Through the oversampling principle, the terminal is able to measure at significantly shorter intervals than the cycle time of the control system. AC and DC parameters must be connected and measured with a common reference potential.
The 4- and 8-channel EtherCAT Terminals from the ELM334x economy series are designed for temperature measurement with thermocouples. All common thermocouple types are covered and, with a sampling rate of 1 ksps per channel, fast processes are also easy to record. The resolution is adjustable to 0.001°C. The channel properties can be adjusted individually for each channel via CoE. An exceptionally high measuring accuracy is achieved through the precise measurement of the internal cold junction.
The 4- and 8-channel EtherCAT Terminals from the ELM334x economy series are designed for temperature measurement with thermocouples. All common thermocouple types are covered and, with a sampling rate of 1 ksps per channel, fast processes are also easy to record. The resolution is adjustable to 0.001°C. The channel properties can be adjusted individually for each channel via CoE. An exceptionally high measuring accuracy is achieved through the precise measurement of the internal cold junction.
The EL9227-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-xxxx is a two channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 10 A both via TwinCAT and via a mechanical button. Adjustable variants are available up to max. 4 A and up to max. ∑ 10 A. In addition, there are further versions of the terminal with a fixed rated current (3 A/3 A, 4 A/4 A, 8 A/2 A, 6 A/4 A). The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighbouring terminals without wiring. The second output can be tapped via the front terminal contacts.
The EL9540-0010 system terminal contains an overvoltage filter for the 24 V DC field supply. The filter protects the EtherCAT Terminal from line-bound surge voltages that can occur due to high-energy, dynamic disturbances such as switching overvoltages at inductive consumers or indirect lightning strikes at the supply lines.
The EL9550-0010 system terminal contains an overvoltage filter for the 24 V DC field and system supply. The filter protects the EtherCAT Terminal from line-bound surge voltages that can occur due to high-energy, dynamic disturbances such as switching overvoltages at inductive consumers or indirect lightning strikes at the supply lines.
The EJ4004 analog output generate signals in the range between 0 and 10 V. The voltage is supplied to the process level with a resolution of 12 bit and is electrically isolated. The output channels have a common ground potential. The EJ4004 combines four channels in one housing. The output stages are powered by the 24 V supply. The signal state of the EtherCAT plug-in module is indicated by light emitting diodes.
The EJ5151 EtherCAT plug-in module is an interface for connecting a 24 V incremental encoder (24 V HTL) via the signal distribution board. An additional 24 V digital input is available for storing or blocking the counter reading. Alternatively, the EJ5151 can be used as up/down counter. The 24 V supply of the encoder can be provided directly via the supply on the signal distribution board.
The EJ7037 stepper motor module is designed for the direct connection of stepper motors in the medium power range up to 1.5 A. The compact stepper motor output stage is accommodated in the EtherCAT plug-in module together with two digital inputs for limit switches.
The EJ7411 BLDC motor module provides high control performance in a very compact design for the medium output range of BLDC motors. Due to the fast control technology and the connection of an incremental encoder, both very high speed profiles and dynamic positioning tasks can be implemented. Maximum operational reliability is provided through the monitoring of numerous parameters, such as overvoltage, undervoltage, overcurrent, module temperature or motor load via the calculation of an I²T model.
The KL3453 power measurement bus terminal with up to 690 V AC, the voltage inputs are optimized for the direct monitoring of high-capacity generators, as in the wind power industry, for example. No upstream voltage transformer is required. The four current inputs are electrically isolated so that the terminal can be used in all common grounded current transformer configurations such as 2- or 3-transformer configurations with star or delta connection incl. neutral conductor current measurement. The KL3453 can be used for simple grid analysis up to the 63rd harmonics analysis. Alternatively, all readings can be combined in a power quality factor for simplified diagnostics. The KL3453 offers the “ExtendedRange” feature enabling the use of the full technical measuring range, which equals 130 % of the specified nominal measuring range.
The EP2809-0042 EtherCAT Box is intended for processing digital/binary signals. It switches the binary control signals from the automation device to the actuators at the process level. The outputs process an output current of up to max. 0.5 A. A short-term overload is possible. The outputs are short-circuit proof. The total current of all outputs is limited to 16 A. 7/8" connectors are used for the input/output of the supply voltage.
The EP2339-0121 EtherCAT Box has 16 digital channels that can each be operated as inputs or outputs. It is not necessary to configure whether a channel (pin 4 of the M8) is to be used as input or output; the input circuit is permanently connected internally to the output driver, so that a set output is automatically displayed in the input process image. Inputs and outputs are ground switching.
TwinCAT 3.1 offers an option to manage TwinCAT software licenses directly also in distributed systems via the IP 67-protected EtherCAT Box module EP6070-0060. The EP6070-0060 embodies the hardware license key in the modular EtherCAT I/O system. Data transfer takes place via EtherCAT.
The EP6601-0002 Ethernet switch port module is used for the decentralized connection of Ethernet devices to the EtherCAT Box network. The EtherCAT system relays the Ethernet communication of the connected devices fully transparent and collision-free.
The EP7041-4032 EtherCAT Box is intended for the direct connection of different stepper motors. The PWM output stages for two motor coils cover a wide voltage and current range. The EP7041-4032 can be adjusted to the motor and the application by changing just a few parameters. 256-fold micro-stepping ensures particularly quiet and precise motor operation. The connection of a BiSS-C encoder enables a simple servo axis to be realized. The control loop is closed via TwinCAT. The encoder enables absolute feedback, so that no reference run is necessary when the system is started. Four digital inputs/outputs enable the connection of end switches and motor brake.
The EP7047-1032 EtherCAT Box is intended for stepper motors in the medium performance range. The PWM output stages cover a wide range of voltages and currents. Together with two inputs for limit switches, they are integrated in the EtherCAT Box. The EP7047-1032 can be adjusted to the individual motor and application by changing just a few parameters. The module is ideal for closed-loop control of the AS2000 stepper motors, which are equipped with a torsion-proof, integrated encoder (1024 inc/rev). Either a 5 V or a 24 V version can be used as the single-ended encoder.
The EP7402-0057 EtherCAT Box offers two outputs with integrated controller for the direct connection of 24 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC.
The EP9224-2037 allows the distribution of one B17 ENP input to four EtherCAT P ports and M8 power supply ports with B17-ENP forwarding. In each voltage branch, the current consumption for control voltage US and peripheral voltage UP is monitored, limited and, if necessary, switched off.
The EPP6090-0000 display box has an illuminated, low-reflection LC display with two lines of 16 characters. It can be used, for example, for displaying status messages or diagnostic information. A non-resettable operating hours counter is integrated and can be displayed and also read out via the controller.
The EPI3188-0022 IO-Link box has eight analog inputs which can be individually parameterized, so that they process signals either in the -10 to +10 V or the 0/4 to 20 mA range. The voltage or input current is digitized with a resolution of 16 bit, and is transmitted (electrically isolated) to the higher-level automation device. The eight input channels have single-ended inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available.
The AL8000 motors are characterized by a modular coil concept and the extremely high force density generated from it.
Depending on the spindle pitch, the AA3033 electric cylinder supplies a peak force of 6250 N to 12,500 N, as well as a maximum speed of 0.5 m/s to 1.0 m/s in a voltage range of 100…480 V AC. The dimensions of the AA3033 correspond in terms of flange size and bolting points to those of a pneumatic cylinder according to ISO 15552 with a plunger diameter of 63 mm. In addition to the simple implementation in existing systems, the standardized periphery of a pneumatic cylinder is thus also simple to use. The advantages with regard to force, dynamics and compactness meet the advantages of servo technology such as controlled positioning, safe holding at a standstill and high efficiency.
The AMP8620 module is directly connected to the mains supply, which minimises the footprint and the cabling effort for the entire machine. It contains all required circuitry components, such as mains filters, rectifiers and charging circuits for the integrated DC-Link capacitors. Further distribution modules or decentralised AMP8000 Servo Drives can optionally be connected to the power supply module. It has two EtherCAT P outputs, through which either EtherCAT P modules can be supplied or else additional power supply modules can be connected that may be required for system expansion. The safe 24 V power supply unit integrated in the power supply module ensures that the logic power supply does not exceed the permissible level. The DC-Link capacitors integrated in the power supply module store the regenerative energy of the entire system and then make it available again for acceleration processes. This ensures the best-possible utilisation of the energy supplied.
The AMP8620 module is directly connected to the mains supply, which minimises the footprint and the cabling effort for the entire machine. It contains all required circuitry components, such as mains filters, rectifiers and charging circuits for the integrated DC-Link capacitors. Further distribution modules or decentralised AMP8000 Servo Drives can optionally be connected to the power supply module. It has two EtherCAT P outputs, through which either EtherCAT P modules can be supplied or else additional power supply modules can be connected that may be required for system expansion. The safe 24 V power supply unit integrated in the power supply module ensures that the logic power supply does not exceed the permissible level. The DC-Link capacitors integrated in the power supply module store the regenerative energy of the entire system and then make it available again for acceleration processes. This ensures the best-possible utilisation of the energy supplied.
The APM4330-0001 XPlanar mover is particularly suitable for all applications with particularly high hygiene requirements. The mover is completely encapsulated in stainless steel and is designed to be easy to clean. With a payload of up to 1 kg, the APM4330-0001 XPlanar mover is particularly suitable for flexible use in food and pharmaceutical applications.
With TwinCAT Cloud Engineering, even globally distributed control systems in Industrie 4.0 environments are easy to operate and maintain remotely.
MTP is a concept that can leverage optimization potential in process plants across the board, from planning to operation.
The TwinCAT 3 Analytics Runtime Base is the container in which the analytics application runs that was configured and developed in the TE3500 TC3 Analytics Workbench. The runtime can be installed locally, on remote hardware or in a virtual machine. It is the ideal product if an analysis is to be operated “headless” or if a visualization of your own is already available.
The TF3710 TwinCAT 3 function TC3 Interface for LabVIEW™ enables the exchange of data between LabVIEW™ and the TwinCAT runtime. ADS Client VIs for LabVIEW™ are provided, which enable ADS communication with the TwinCAT 3 runtime. In addition, the TC3 Interface for LabVIEW™ contains an NTP Client VI that enables the time synchronization between LabVIEW™ and TwinCAT on the basis of the Network Time Protocol. TF3710 uses ADS communication and is also suitable for TwinCAT 2.
The TF5430 TwinCAT 3 Planar Motion software combines a wide range of functionalities for controlling XPlanar movers and enables efficient and intelligent implementation of individual XPlanar applications. TF5430 TwinCAT 3 Planar Motion is part of TF5890 TwinCAT 3 XPlanar.
TwinCAT 3 offers a wide range of options for connecting TCP/IP-based third-party systems to the control program: OPC UA, MQTT, HTTPS, and Modbus are just a few familiar examples from a large number of communication protocols. The TwinCAT S7 communication function extends this wide range further through the S7 communication protocol.
The Beckhoff lighting solution offers many advantages, among them the simple commissioning of DALI lighting controllers. With extensive lighting systems, the use of decentralized bus couplers installed in the network infrastructure considerably reduces cabling requirements. The Lighting Solution supports functions such as remote control via web, the import and export of Excel data or simple maintenance measures. The solution also includes functions for the Human Centric Lighting (HCL) concept and the integration of DALI-2 sensors. All these functions are easy to configure without specific programming skills.
The EP2918-0032 TwinSAFE component provides safe digital outputs in a module with IP 67 protection (eight outputs for 24 V DC actuators up to 2 A). The signals are connected via M12 screw connectors. The outputs are controlled by a TwinSAFE Logic-capable component via FSoE. The EP2918-0032 has safety parameters to specifically adapt the functionality to the respective safety requirements (e.g., testing of the individual channels).