DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at embedded world 2023

PC-based control – from standard to customized

embedded world

Double the industrial PC expertise: Beckhoff and ADL Embedded Solutions

Beckhoff and its subsidiary, ADL Embedded Solutions, will showcase PC-based control systems and how integrated automation systems can be implemented across all industries. See our complete range of PC technology and form factors, including the current processor generations with Hybrid Architecture and Speed Shift from Intel©, or our embedded PCs with Atom®, XEON®, AMD-RyzenTM or ARM architectures (CortexTM, ARM9), live in Nuremberg from March 14 to 16, 2023. Innovations from the I/O, motion, vision and automation sectors round off our portfolio. We would be delighted to show you how you can individually scale your control solution with Beckhoff, from customized industrial PCs to individual signal distribution boards to tailor-made panel PCs, during an in-person meeting at this exhibition.

We look forward to seeing you in Nuremberg!

Book your free ticket now. Your ticket code: ew23492893

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

The C7015 ultra-compact Industrial PC for direct integration in the machine

  • an extremely robust industrial PC with an IP65/67 protection rating
  • design has a tiny footprint
  • Intel Atom® CPUs for high-performance operation without fan
  • the perfect platform for HMI, automation and communication
  • straightforward integration of the sensor/actuator level via EtherCAT P interface

Learn more


Customized and turnkey embedded solutions built around boards and technology that are tough enough to withstand industrial operations

  • far more than just your logo and a new coat of paint: custom design for almost every application area
  • deeply embedded computers based on Beckhoff motherboards and specially matched peripherals
  • PC architectures and performance are individually scalable, from Intel Atom and Core i to AMD-Ryzen and ARM
  • housing and cooling solutions tailored to your application – from IP20 to IP65/67, from –40°C to +85°C
  • robust, reliable and available long-term
  • with integrated TwinCAT and PC-based control if required

Learn more

Highly scalable, versatile configuration, and customizable – the ultra-compact class

  • extremely small and flexible form factor
  • a wide range of interfaces, storage media and communication interfaces
  • robust and reliable: PC-based control made in Germany for over 30 years
  • long-term available hardware and software
  • flexible peripheral expansion via EtherCAT-compatible interfaces

Learn more

Vision – Complete and system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
14.03.2023 – 16.03.2023
Beckhoff main stand:
Hall 1, Booth 130
Opening hours:
Tuesday – Wednesday: 09:00 a.m. – 06:00 p.m.
Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.embedded-world.de/en
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com