DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Euroblech 2022

PC-based control for sheet metal processing

Euroblech

Efficient automation solutions for sheet metal processing and metal forming

From October 25 to 28, Beckhoff will present integrated and powerful control systems for the sheet metal working industry at Euroblech 2022 in Hanover, Germany. Discover our modular product portfolio and learn how PC-based control can optimize machining processes and reduce costs. This year‘s focus is the MX-System for control cabinet-free automation, with which you can further reduce the footprint of your machines and systems. We will also show how TwinCAT automation software can be used to implement system-integrated IoT and data analysis solutions and achieve competitive advantages in the long term.

We can‘t wait to show you our latest innovations.
We look forward to seeing you in Hall 27 at Booth D89.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, motion, relay and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Automation software for digital transformation: TwinCAT

  • brings together all functions and data on one integrated control platform
  • data processing and evaluation – locally or in the cloud
  • efficient modeling and simulation via MATLAB®/Simulink®

Learn more

Combining ease of use and elegant design: Customer-specific panels and panel PCs

  • robust control panels with industrial multi-touch displays
  • visual adaptations, individual equipment with special push buttons, and entirely customer-specific housing designs available
  • optimized push button extension for CNC applications

Learn more

Scalable ultra-compact Industrial PCs: C60 series

  • extremely space-saving and flexible
  • modern Intel® processors in a variety of performance classes offer maximum scalability and optimal power density
  • wide range of options for installation in the control cabinet

Learn more

Scalable, open and in real time: TwinCAT Machine Learning

  • solution for machine learning and deep learning seamlessly integrated into TwinCAT 3
  • enables AI applications for all areas of automation

Learn more

Increased availability through integrated VM environments: TwinCAT/BSD Hypervisor

  • enables simultaneous execution of virtual machines and TwinCAT real-time applications on a Beckhoff Industrial PC

Learn more

PC-based control offers continuous process optimization and cost reduction

At a glance

Location:
Hanover, Germany
Date:
25.10.2022 – 28.10.2022
Beckhoff main stand:
Hall 27, Booth D89
Opening hours:
Daily: 09:00 a.m. – 6:00 p.m.
Link to exhibition:
www.euroblech.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com