DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Fachpack 2022

PC-based control: The control system for the packaging industry

Fachpack

PC-based control for sustainable packaging concepts

The packaging industry is rethinking its solutions. Now more than ever, the pressure is on to find future-proof answers to current challenges. From September 27 to 29, Beckhoff will be taking part in Fachpack 2022 in Nuremberg to showcase its flexible automation solutions for sustainable packaging concepts. Our technology highlight is the new MX‑System, which enables completely control cabinet-free automation solutions for packaging machines. Visitors can also expect to see the XPlanar and XTS intelligent transport systems, which facilitate exceptionally flexible product transport with a minimal plant footprint. What’s more, the addition of No Cable Technology to the proven XTS system is opening up unprecedented degrees of freedom in system design.

We look forward to seeing you in Hall 2 at Booth 314.

Book your free ticket now.

Presentations at the INNOVATIONBOX

Systematische Modularisierung und Dezentralisierung von Maschinen mit den Möglichkeiten des Beckhoff MX-Systems (German)
September 27, 2022, 02:00 p.m.
Speaker: Max Brunner
Location: INNOVATIONBOX Hall 5, Booth 286

New machine concepts for the challenges of your production - XPlanar by Beckhoff Automation (English)
September 28, 2022, 01:30 p.m.
Speaker: Daniel Rostan
Location: INNOVATIONBOX Hall 5, Booth 286

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, motion, relay, and system modules on scalable baseplates
  • direct placement on the machine
  • for control cabinet-free machine and system concepts in robust metal housings

Learn more


XPlanar: maximum freedom in product transport

  • 2D product transport with 6 degrees of freedom: the XPlanar planar motor system
  • planar movers hover jerk-free and contact-free at up to 2 m/s over planar tiles in any desired arrangement
  • individual, precise, and highly dynamic positioning facilitates compact system design and a reduced footprint

Learn more

Maximum flexibility: XTS with No Cable Technology (NCT)

  • non-contact, continuous power supply
  • synchronous real-time data transmission to the XTS movers
  • complete NCT hardware integration in the motor module
  • no additional connections or supply lines

Learn more

AMP and AX: Highly dynamic drive technology

AMP8000

  • distributed servo drive system
  • compact design

AX8000

  • modular multi-axis servo system
  • highly precise und individually configurable

EtherCAT and ELM: Powerful fieldbus components and servomotor terminals

EtherCAT

  • open high-speed fieldbus
  • global standard for packaging machines

ELM7xxx

  • servomotor terminals in robust metal housing
  • One Cable Technology

At a glance

Location:
Nuremberg, Germany
Date:
27.09.2022 – 29.09.2022
Beckhoff main stand:
Hall 2, Booth 314
Opening hours:
Tuesday – Wednesday: 09:00 a.m. – 06:00 p.m.
Thursday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.fachpack.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com