DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Hannover Messe 2023

The full spectrum of smart and digital automation with PC-based control

Hannover Messe

For smart machines and systems – New Automation Technology

The Hannover Messe is practically unparalleled in terms of its international appeal. As a technology leader and PC-based control pioneer, Beckhoff will return to Hanover in 2023 with groundbreaking innovations. See how Beckhoff is driving the automation industry and digital transformation of production processes forward with its revolutionary products live, including the XPlanar planar motor system‘s floating tiles, the ATRO (Automation Technology for Robotics) modular industrial robot system, the MX-System for control cabinet-free automation, and Vision, a system-integrated image processing system. Find out which of our innovations can give you a competitive edge first-hand. Can‘t make it to Hannover Messe? With Beckhoff Live + Interactive you don‘t have to miss a single highlight every day at 10:00 a.m.!

Visit us at the Beckhoff exhibition booth in Hall 9, Booth F06!

Book your free ticket now. Your ticket code: oQTFt

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

ATRO: The modular industrial robot system

  • modular design with standardized interfaces
  • complete integration into the control platform
  • internal media feed for endlessly rotating axes

Learn more

Vision – Complete and system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • a complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

Controller redundancy maximizes plant availability: TwinCAT Controller Redundancy

  • redundant design of the control system in TwinCAT prevents downtime or data loss in the event of a control system failure
  • software solution based on normal Ethernet and EtherCAT; no dedicated hardware components
  • simple project planning, transparent addressing of the redundant system, and support of PLC features such as LiveWatch, online change, and debugging

Learn more

Can’t make it to Hannover? Only here for the day? Let us bring the Hannover Messe highlights to you with Beckhoff Live + Interactive!

Beckhoff Live + Interactive is our way of allowing you to experience our Hannover Messe 2023 highlights via a daily digital livestream, with exciting content prepared and presented by our experienced specialists in PC-based control.

  • Streamed daily from 10:00 a.m. (UTC+2) at beckhoff.com
  • No registration required
  • Duration: approx. 30 minutes

Learn more

At a glance

Location:
Hanover, Germany
Date:
17.04.2023 – 21.04.2023
Beckhoff main stand:
Hall 9, Booth F06
Beckhoff on partner stands:
EtherCAT Technology Group: Hall 9, Booth D18
OWL Gemeinschaftsstand: Hall 7, Booth D27
PROFIBUS Nutzerorganisation : Hall 9, Booth D68
Opening hours:
Monday – Friday: 09:00 a.m. – 06:00 p.m.
Link to exhibition:
www.hannovermesse.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com