DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Interpack 2023

Automation solutions for sustainable packaging

Interpack 2023

Meeting tomorrow‘s challenges today with PC-based control

The packaging industry needs to find future-proof answers to existential challenges now more than ever before: How can we increase the number of products being packaged in a way that saves resources and energy? Beckhoff will demonstrate how innovative automation technology solves these issues at Interpack 2023 in Düsseldorf from May 4 to 10: our intelligent transport systems, combined with our Vision system and high-performance drive solutions, build the backbone of efficient packaging processes.

Are you thinking about replacing control cabinets entirely to save time in engineering and valuable floor space at the plant? We also provide custom solutions for control cabinet-free automation with the modular MX-System. Discover our comprehensive portfolio at Interpack. See how our solutions are the perfect fit for your packaging machinery.

We look forward to seeing you in Hall 13, Booth B75.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Vision – Complete and system-integrated machine vision

  • camera, optics, illumination, accessories and software from one suppliera complete vision system for direct entry
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

Intelligent product transport: XTS and XPlanar

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • hovering planar movers inseveral sizes and weight classes

Learn more

XTS: For innovative machine concepts

  • linear product transport with flexible path configuration
  • extentable with No Cable Technology (NCT)

Learn more

Maximum flexibility: XTS with No Cable Technology (NCT)

  • non-contact, continuous power supply
  • synchronous real-time data transmission to the XTS movers
  • complete NCT hardware integration in the motor module
  • no additional connections or supply lines

Learn more

ATRO: The modular industrial robot system

  • modular design with standardized interfaces
  • complete integration into the control platform
  • internal media feed for endlessly rotating axes

Learn more

At a glance

Location:
Düsseldorf, Germany
Date:
04.05.2023 – 10.05.2023
Beckhoff main stand:
Hall 13, Booth B75
Opening hours:
daily: 10:00 a.m. – 06:00 p.m.
Link to exhibition:
www.interpack.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com