DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at ISE 2023

Create ultimate guest experiences with PC-based control

ISE – Integrated Systems Europe

Innovative automation concepts for AV and media technology

The AV and entertainment industry will converge at ISE for the second time in 2023, held in Barcelona. At ISE 2023, from January 31 to February 3, we will show you how to use open automation solutions from Beckhoff to create the ultimate guest experience, integrating all technical systems – from audio and video systems to lighting and stage technology – on a single platform. Come and see what we have to offer in Hall 5, Booth F600. For example, we will demonstrate how our technology is integrated into AV Stumpfl's software-based control framework PIXERA control and their projection systems. See how our planar motor drive system XPlanar moves in perfect time with video animations and how LED strips are controlled with pixel precision from TwinCAT, all live. We would be delighted to show you how our open automation solutions open up further possibilities in audio and video system integration for you.

We look forward to seeing you there!

Book your free ticket now. Your ticket code: CSN6WYFZ

Control and projection, perfectly matched: Beckhoff and PIXERA

  • Beckhoff hardware has been integrated into the PIXERA projection system by AV Stumpfl
  • system integrators can integrate their own solutions via the open PC-based control technology
  • easy connection via PIXERA control, a software-based integration and control framework
  • convenient plug-and-control functions available for various hardware packages

Learn more

Pixel-precise LED strip and matrix control: The EL2574 4-channel EtherCAT Terminal

  • individual control of up to 2048 pixels (e.g. WS28xx) without an additional controller
  • controls architectural lighting as well as chaser lights or animations
  • flexible usage options available for machines too, such as pick-by-light or status displays

Learn more

The EL8601-8411 and EP8601-0022 multi-functional terminals provide a unique signal mix with a high protection rating

  • up to 9 signal types are squeezed into a 12 mm-wide terminal using Smart I/Os
  • ideal for system expansion if space is tight in the control cabinet
  • significant cost advantages compared to setup with individual terminals
  • automatic adaptation of the pin assignment in TwinCAT, based on the configuration
  • combinable signal types: analog I/Os, (12-bit, current/voltage), digital I/Os, counter (100 kHz), encoder, PWM (20 Hz to 25 kHz)

Learn more

Pluggable system solution for control cabinet-free automation: The MX-System

  • modular system with IPC, coupler, I/O, drive, relay and system modules on scalable baseplates for direct use on the machine
  • protected in robust metal housing for control cabinet-free machine and system concepts
  • simple plug-and-play concept enables module replacement, which can be carried out even by non-specialist personnel

Learn more

Ultra-compact industrial PCs premier this year: C6040 with 16 CPU cores

  • the 2nd generation lntel® Core™-i processor implemented in an ultra-compact design
  • 16 cores for high-end automation applications on the DIN rail
  • the highest power density at an optimal price-performance ratio

Learn more

At a glance

Location:
Barcelona, Spain
Date:
31.01.2023 – 03.02.2023
Beckhoff main stand:
Hall 5, Booth F600
Opening hours:
Tuesday – Thursday: 10:00 a.m. – 06:00 p.m.
Friday: 10:00 a.m. – 04:00 p.m.
Link to exhibition:
www.iseurope.org
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com