DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at Tire Technology Expo 2023

Automation solutions for tire production

Tire Technology Expo

High-performance control technology for the tire and rubber industry

As a specialist in PC-based control, Beckhoff will be appearing at the Tire Technology Expo 2023 to show how you can create highly efficient and highly flexible tire production machines with integrated automation concepts. From March 21 to 23, 2023 in Hanover, you will discover how PLC, motion, measurement technology, IoT, and analytics converge in a single platform to enable you to boost your systems‘ performance. We are pleased to present our complete product range in Hall 21, Booth 9061, extending from industrial PCs, motion control and drive technology to our I/O level with over 1000 variants. Find out about the potential for saving offered by our control cabinet-free automation, based on the MX-System, or our energy measurement terminals. We can‘t wait to show you our latest innovations.

We look forward to your visit and stimulating conversations about your upcoming projects!

Book your free ticket now.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Learn more

Efficient energy metering: EtherCAT Terminals for grid monitoring, process control, and power monitoring

  • EtherCAT Terminals for direct measurement of all relevant electrical data of the mains supply in the EtherCAT I/O system
  • TwinCAT 3 Power Monitoring software library for evaluating raw current and voltage data
  • integrated observation of a plant’s energy efficiency

Learn more

AA3000: Servomotor alternative to the pneumatic cylinder

  • powerful electric cylinders as pneumatic or hydraulic replacements
  • ideal for linear applications with high process forces

Learn more

PS2000: Power supplies with EtherCAT

  • 1-phase power supplies with EtherCAT interface
  • network and plant monitoring functions included

Learn more

At a glance

Location:
Hanover, Germany
Date:
21.03.2023 – 23.03.2023
Beckhoff main stand:
Hall 21, Booth 9061
Opening hours:
Tuesday – Wednesday: 10:00 a.m. – 05:00 p.m.
Thursday: 10:00 a.m. – 03:00 p.m.
Link to exhibition:
www.tiretechnology-expo.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com