DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Cables and connectors overview | B17, pins 4+PE+4 Pin, 15.5 A, up to 630 V AC / 850 V DC

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT P hybrid cables (ECP) in size B17. In addition to the transmission of EtherCAT P, the 5+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V +PE, 400 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

No. Type 5-pin, 1.5 mm²
(1) B17, flange, straight, short, male+male, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-AT00-0xxx
(2) B17, flange, straight, short, female+ female, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-AS00-0xxx
(3) B17, flange, straight, long, male+male, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-BX00-0xxx
(4) B17, flange, straight, long, female+ female, pins 5+4, square flange, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-BW00-0xxx
(5) B17, flange, straight, short, male+male, pins 5+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-AV00-0xxx
(6) B17, flange, straight, short, female+ female, pins 5+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-AU00-0xxx
(7) B17, flange, straight, long, male+male, pins 5+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-BZ00-0xxx
(8) B17, flange, straight, long, female+ female, pins 5+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-BY00-0xxx
(9) B17, flange, straight, short, male+male, pins 5+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-AX00-0xxx
(10) B17, flange, straight, short, female+ female, pins 5+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-AW00-0xxx
(11) B17, flange, straight, long, female+ female, pins 5+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-CB00-0xxx
(12) B17, flange, straight, long, female+ female, pins 5+4, front assembly, P-coded – 1 x M8, plug, straight | 1 x open end ZK7208-CA00-0xxx
(13) Metal protection cap for B17 socket/flange ZS7200-B002
(14) Plastic protection cap for B17 socket/flange ZS7200-B001
(15) B17, plug, straight, female+ female, pins 5+4, EtherCAT-P-coded – B17, plug, straight, male+male, pins 5+4, EtherCAT-P-coded ZK7208-3031-0xxx
(16) Metal flange for motor cable, itec®, M23 and feedback cable with itec®, to adjust the connector, including sealings on request
(17) Plastic protection cap for B17 plug ZS7200-B003
(18) Metal protection cap for B17 plug ZS7200-B004
(19) B17, socket, straight, male+male, pins 4+PE+4, P-coded – B17, plug, straight, female+ female, pins 4+PE+4, P-coded ZK7208-3431-0xxx

xxx = cable length in decimeters