DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Cables and connectors overview | B40, pins 5+4, 66 A, up to 630 V AC / 850 V DC

The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT/Ethernet hybrid cables (ENP) in size B40. In addition to the transmission of EtherCAT/Ethernet, the 5+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V +PE, 400 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

No. Type Article no.
(1) B40, square flange, straight, long, male+female, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7425-BX00-Axxx
(2) B40, square flange, straight, long, female+male, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin ZK7425-BW00-Axxx
(3) B40 protection cap, socket/flange, metal, IP67 ZS7400-B002
(4) B40, plug, straight, male+female, pins 4+PE+4, EtherCAT-coded – B40, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded ZK7425-3031-Axxx
(5) Metal flange for B40 connector, to adjust the connector, including sealing on request
(6) B40 protection cap, plug, metal, IP67 ZS7400-B004
(7) B40, socket, straight, male+female, pins 4+PE+4, EtherCAT-coded – B40, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded on request

xxx = cable length in decimeters