DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7000-0001 | M8 plug field assembly, IP65/67, crimp, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Push-pull accessory for ultra-compact Industrial PC C7015

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Push-pull accessory for ultra-compact Industrial PC C7015

Hybrid connector series: Cabling options and application examples

M8 plug field assembly for EtherCAT P cables

Product status:

regular delivery

Product information

Technical dataZS7000-0001
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingP-coded
Wire terminationcrimp connection
Max. wire cross-sectionAWG22 (0.34 mm²)
Max. cable outer diameter4.9 - 6.5 mm
Body colormetal
Illustrations similar
A147.00 mm
A214.00 mm
Ordering information
ZS7000-0001plug, field assembly, EtherCAT P, IP65/67, crimp, straight, male, 4-pin, P-coded, Ø 4.9…6.5 mm, shielded
Accessories
ZS7000-C001Crimp contact, Ethernet element, male, AWG22/0.34 mm², PU = 50 pieces
ZB8810-0000crimping tool for Ethernet element, M8, B12, B17, B23 contacts
ZB8810-0001crimping insert and locator for Ethernet element, M8, B12, B17 contacts
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0002torque cable key, M12/wrench size 13, for ZB8801-0000

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use