DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ER5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12, zinc die-cast

ER5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12, zinc die-cast

ER5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | GND
2 | VCC
3 | A
4 | /A
5 | B
6 | /B
7 | C
8 | /C
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
Top view 
Connector assignment 
ER5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12, zinc die-cast

ER5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12, zinc die-cast

The ER5101-0002 EtherCAT Box is an interface for the direct connection of incremental encoders with differential inputs (RS485). A 32/16 bit counter with a quadrature decoder and a 32/16 bit latch for the zero pulse can be read, set or enabled. Incremental encoders with alarm outputs can be connected at the interface’s status input. Interval measurement with a resolution of up to 100 ns is possible. The gate input allows the counter to be halted. The counter state is taken over with a rising edge at the latch input.

Due to the optional interpolating microincrement function, the ER5101-0002 can supply even more precise axis positions for dynamic axes. In addition, it supports the synchronous reading of the encoder value together with other input data in the EtherCAT system via high-precision EtherCAT distributed clocks (DC). The encoder is connected via an 8-pin M12 socket.

The EtherCAT Box modules with zinc die-cast housing are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ER series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Product status:

regular delivery

Product information

Technical dataER5101-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Technologyincremental encoder interface, differential (RS422), single-ended (TTL), counter, pulse generator
Number of channels1
Encoder connectionA, A (inv), B, B (inv), C,C (inv), differential inputs (RS422)
Nominal voltage24 V DC (-15%/+20%)
Sensor supply+5 V DC, 150 mA (VCC)
Counter32 or 16 bit, binary
Limit frequency4 million increments/s (with 4-fold evaluation)
Quadrature decoder4-fold evaluation
Zero-pulse latch16/32 bit
Commandsread, set, enable
Distributed clocksyes
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from UStyp. 130 mA + load
Electrical isolation500 V
Weightapprox. 265 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use