DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ER5151-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, zinc die-cast

ER5151-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, zinc die-cast

ER5151-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, zinc die-cast

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | GND
2 | Enc_Supply
3 | A
4 | /Error
5 | B
6 | Latch
7 | C
8 | Gate
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
Top view 
Connector assignment 
ER5151-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, zinc die-cast

ER5151-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, M12, zinc die-cast

The ER5151-0002 EtherCAT Box is an interface to 24 V DC single-ended signals. Two additional 24 V digital inputs are available for saving, locking and setting the counter value. The alarm output of an encoder can be connected and evaluated via the status input. The encoder is supplied with 24 V directly via the D-sub socket of ER5151-0002.

 

Special properties:

  • save, lock, and set counters
  • integrated frequency and period measurement
  • can optionally be used as a counter
  • microincrements functionality
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last registered incremental edge

 

In addition, the ER5151-0002 enables the measurement of a period or frequency at a resolution of 100 ns. Thanks to the optional interpolating microincrements functionality, the ER5151-0002 can provide even more accurate axis positions for dynamic axes. It supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT Distributed Clocks (DC). In addition, timestamps are available for the last registered incremental edge. The use of encoder profiles allows the process data to be linked to the motion control application quickly and easily.

Product status:

regular delivery

Product information

Technical dataER5151-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Technologyincremental encoder interface, differential (RS422), single-ended (TTL), counter, pulse generator
Connection technologyM12 socket x 1, 5-pin, a-coded
Number of channels1
Connection encoder/sensorM12, screw type, 8-pin
Encoder operating voltage24 V DC, single-ended
Nominal voltage24 V DC (-15%/+20%)
Encoder output current0.5 A
Sensor supply24 V DC/0.5 A, short-circuit proof
Counter1 x 16/32 bit switchable
Limit frequency400,000 increments/s (with 4-fold evaluation), corresponding to 100 kHz
Quadrature decoder4-fold evaluation
Zero-pulse latch1 x 16/32 bit switchable
Commandsread, set, enable
Distributed clocksyes
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from UStyp. 130 mA + load
Electrical isolation500 V
Weightapprox. 265 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
Materialzinc die-cast
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use