DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.ca

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 12 bit

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 12 bit

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 12 bit

Run LED
Err LED
CH1...2
Power contact
+24 V
Power contact 0 V
Ch1 U+
Ch2 U+
+24 V
+24 V
Ch1 U-
Ch2 U-
Input Ch1
Input Ch2
Top view 
Contact assembly 
EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 12 bit

EL3072 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 12 bit

The EL3072 and EL3074 analog input terminals are the 10 V/20 mA universal inputs of the 12-bit class. The EL3072 has two single parameterizable inputs. Signals either in the range -10/0…+10 V or in the range -20/0/+4…+20 mA can be processed by each channel. Physically, the voltage and current signals should be connected to different terminal points. Each channel should then be set by the controller/TwinCAT to U or I mode via CoE. The voltage and current inputs are single-ended, which means that one connection point of each channel is connected in the terminal to +24 V or GND. All inputs are digitized with a resolution of 12 bits and transmitted electrically isolated to the higher-level automation device. With a technical measuring range of ±107 % of the nominal range, the terminal also supports commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43.

Product status:

Product announcement | estimated market release 3rd quarter 2021

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use