DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.ca

EL3172 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit

EL3172 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit

EL3172 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit

Run LED
Error LED 1
Error LED 2
+Input 1
+Input 2
-Input 1
-Input 2
Top view 
Contact assembly 
EL3172 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit

EL3172 | EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16 bit

The EL3172 analog input terminal supplements the EL3174, thus 2-channel and 4-channel universal input terminals are now available in the EL31xx family. The EL3172 has four single parameterizable inputs. Signals in the range ±10 V or ±25 mA can be processed by each channel, therefore of course also unipolar 0…10 V or 0/4…20 mA. Each channel should be set by the controller to U or I mode via CoE. The input voltage or current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. With a technical measuring range of ±107 % of the nominal range 10 V/20 mA and the 25 mA measuring range, the terminal also supports the commissioning with sensor values in the limit range and the evaluation according to NAMUR NE43. The two differential inputs are electrically isolated from each other and from the fieldbus.

Product status:

Product announcement | estimated market release 3rd quarter 2021

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use