DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.ca

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

CP65xx-xxxx-0080 | Built-in Panel PC

The Panel PC series CP65xx is designed for installation in the front of a control cabinet. A built-in Control Panel with DVI and USB interface is the front of the Panel PC. The correct display size and keyboard are thus available for every application. The CP65xx built-in Industrial PCs represent a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows 10 IoT Enterprise.

The 7-slot ATX Panel PCs CP65xx can be equipped with 12-, 15- or 19-inch TFT display, as a monitor without keys or with different types of keyboards. A touch screen or touch pad is optionally available. A large number of push-button extensions are also available.

Scalable performance

The CP65xx are equipped with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 processors on an ATX motherboard and have PCI and PCI Express slots. A multi DVD drive can be installed.

Highest data availability and data security

A 100 to 240 AC full range power supply or a 24 V DC power supply is used in the PC. The Control Panel is connected to the PC via DVI and USB. The PC deals with the power supply for the Control Panel. The cables are installed in the PC housing.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery (not recommended for new projects)

Product variantsProcessorProduct status
CP65xx-xxxx-0090Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(6th/7th generation)
Regular delivery
CP65xx-xxxx-0080Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 2 cores (TC3: 70*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(4th generation)
Regular delivery (not recommended for new projects)

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use