DetachFixClose

Beckhoff at VISION 2022

System-integrated image processing with PC-based control

VISION

World's leading trade fair for machine vision

Vision hardware: A new highlight in the Beckhoff product portfolio

“Be visionary” is the slogan of this year’s VISION in Stuttgart – fittingly, we will be presenting a very special highlight from October 4 to 6, 2022: vision hardware from Beckhoff! You will be able to experience our latest innovation up close for the first time at the world’s leading exhibition for image processing. As a specialist in system-integrated automation solutions, we will also show you the benefits you can achieve by integrating image processing functions into the TwinCAT control platform. In addition, we will show you the complete spectrum of PC and EtherCAT-based control technology at our booth in Stuttgart, as well as forward-looking solutions for applications in a wide range of industries and sectors.

Don’t miss it – come and visit us in Hall 10, Booth 10F10.
We look forward to seeing you there!

Reserve your free ticket. Your ticket code: BECKHOFF22

TwinCAT Vision

  • integrates image processing on a unified control platform for quality optimization or track-and-trace functionalities
  • recognize, measure, and identify codes
  • flexible integration of freely selectable line-scan and area-scan cameras supported by the GigE Vision standard

Learn more

CX2043: Multi-core on the DIN rail

  • embedded PC controller with modular expansion options
  • AMD Ryzen™ V1807B 3.35 GHz, quad-core

Learn more

C6675: The Machine Learning Server

  • with Intel® Celeron®, Pentium®, or Core™ i3/i5/i7 processors
  • for the most demanding ML and vision applications

Learn more

EtherCAT

  • the fastest Industrial Ethernet technology by far ensures faster, more efficient, and more cost-effective automation of machines
  • open high-speed fieldbus

Learn more

EtherCAT P

  • combines ultra-fast communication and power in a 4-core standard Ethernet cable

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
04.10.2022 – 06.10.2022
Beckhoff main stand:
Hall 10, Booth 10F10
Opening hours:
09:00 a.m. - 05:00 p.m.
Link to exhibition:
www.messe-stuttgart.de/vision
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com