Motek: Beckhoff Trade Show TV
Integration of motion, robotics and vision on one platform
More about this video

XPlanar | Planar motor system
Multi mover 2D product movement with up to six degrees of freedom – levitating, contactless and intelligent!

XTS | Linear product transport
As an intelligent transport system, the eXtended Transport System enables flexible motion profiles and new types of machine concept.

CX7000 | Embedded PC with ARM Cortex™-M7 processor
The CX7000 Embedded PC has an ARM Cortex™-M7 single-core processor with 480 MHz. In the basic configuration, the CX7000 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7000 does not have a fieldbus interface.

CX7080 | Embedded PC for RS232/RS485
The CX7080 Embedded PC has an ARM Cortex™-M7 single-core processor with 480 MHz. In the basic configuration, the CX7080 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. In addition, the CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket.

Handling and assembly technology
PC-based control from Beckhoff optimizes the entire process chain: from preparation to production and assembly to testing and handling.