DetachFixClose

Nov 4, 2021

CX20x3 - Embedded PCs with AMD-Ryzen™ CPU and up to four cores

With the Embedded PCs from the CX20x3 series, Beckhoff’s broad IPC portfolio now also includes systems with AMD Ryzen™ processors.

More about this video

CX2033 | Basic CPU module

CX2033

The CX2033 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1202B CPU with a clock speed of 2.3 GHz and two cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.

CX2043 | Basic CPU module

CX2043

The CX2043 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1807B CPU with a clock speed of 3.35 GHz and four cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.