DetachFixClose

Jul 6, 2015

The I/O system with IP 67 protection

Plastic, stainless steel, die-cast zinc: universal I/O modules for all applications

More about this video

EtherCAT Box

EtherCAT high-performance directly in the field: Beckhoff offers an I/O system in IP 67 with the EtherCAT Box modules.

EPxxxx EtherCAT Box

IP 67 modules for high performance directly in the field.

EtherCAT Box with zinc die-cast housing

IP 67 modules for extremely difficult industrial and process environments.

Stainless steel EtherCAT Box

IP 69K modules for extreme harsh and corrosion-prone environments.

Fieldbus Box and IO-Link box

IP 67 modules for open, standardized fieldbus systems as well as digital and analog IO-Link Box modules.

IO-Link box

The IO-Link box modules enable a cost-effective and flexible sensor connection in extremely harsh environments.