Hannover Messe
With the new CPX Control Panel series, the success story of the Beckhoff multi-touch panels will continue, from now on also in process industry applications, that is, in hazardous areas classified Zone 2 and 22. Beckhoff offers a system-integrated solution for explosion protection with a comprehensive portfolio of explosion-proof components for barrier-free concepts right into Zone 0. The range of products includes, among others, specific interfaces and protocols for process technology in TwinCAT, the CPX series Control Panels and Panel PCs and the ELX series EtherCAT Terminals.
More about this video

24.04.2017
High-quality build and elegant design: Multi-touch panels for Ex Zone 2
By systematically integrating advanced multi-touch technologies into its Control Panel and Panel PC portfolio, Beckhoff has provided machine builders, manufacturers and other industries with forward-looking operator interface concepts for years. With the company’s new CPX Control Panel series, applications in hazardous areas, classified Zone 2/22, can now also benefit. The high build quality and robust aluminium enclosures ensure reliability and durability in harsh and potentially explosive environmental conditions. This delivers significant advantages in terms of operation, look and feel, and design to applications in the process industries.

Ex Control Panel
The Control Panel series CPX29xx and CPX39xx offer multi-touch technology for distances of up to 100 meters for use in Zone 2/22.

Ex Panel PCs
The CPX27xx and CPX37xx Panel PC series for use in Zone 2/22 offer multi-touch technology and multi-core performance.

CPX37xx | Multi-touch Panel PC
With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified Zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

CPX27xx | Fanless multi-touch built-in Panel PC
CPX27xx for application in hazardous areas, Zone 2/22
With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified Zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

CPX39xx | Multi-touch Control Panel with CP-Link 4 – The One Cable Display Link
With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified Zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.

CPX29xx | Multi-touch built-in Control Panel with DVI/USB Extended interface
With the CPX Control Panel series, the proven multi-touch technology of Beckhoff Control Panels is available in particularly robust versions, complying with the requirements for use in hazardous areas classified Zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX Control Panels even under harsh environmental conditions.

IPC
We deliver Panels and Industrial PCs for every application – with the latest technology for all performance classes.