SC: Current transformers (CT) for energy measurement
With the SCT current transformers, Beckhoff completes the energy measurement chain from recording the physical measured value to data transmission in the cloud. The SCT current transformers offer the possibility of implementing reliable power sensors directly in the field as an integral component of PC-based control technology.
More about this video

I/O
Use our I/O components to implement simple or complex applications with EtherCAT and other common fieldbus systems.

EtherCAT Terminals
The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.

Current transformers
The SCT current transformers are reliable power sensors at field level in the PC-based control architecture.

SCT1xxx | Mini ring-type current transformers
The space-saving SCT1xxx series for the tightest installation spaces. A removable terminal enables pre-wiring.

SCT2xxx | Ring-type current transformers
The SCT2xxx series offers a wide selection and impresses with innovative, screwless connection technology.

SCT3xxx | 3-phase ring-type current transformers
The compact SCT3xxx series for direct mounting under commonly used power switches.

SCT6xxx | Split-core current transformers
The separable measuring system of the SCT6xxx series enables flexible retrofitting without disconnecting the primary conductor.

SCT7xxx | Busbar split-core current transformers
The SCT7xxx series supports the highest primary currents and is suitable for convenient retrofitting.

SCT7xxx | Busbar split-core current transformers
The SCT7xxx series supports the highest primary currents and is suitable for convenient retrofitting.

SCT1111-0032 | Mini ring-type CT for primary current 32 A AC, accuracy class 1
The SCT1111 mini ring-type CTs can be positioned on a DIN rail by means of snap-on fastening and are thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

SCT1111-0035 | Mini ring-type CT for primary current 35 A AC, accuracy class 1
The SCT1111 mini ring-type CTs can be positioned on a DIN rail by means of snap-on fastening and are thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

SCT1111-0040 | Mini ring-type CT for primary current 40 A AC, accuracy class 1
The SCT1111 mini ring-type CTs can be positioned on a DIN rail by means of snap-on fastening and are thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

SCT1111-0050 | Mini ring-type CT for primary current 50 A AC, accuracy class 1
The SCT1111 mini ring-type CTs can be positioned on a DIN rail by means of snap-on fastening and are thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

SCT1111-0060 | Mini ring-type CT for primary current 60 A AC, accuracy class 1
The SCT1111 mini ring-type CTs can be positioned on a DIN rail by means of snap-on fastening and are thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

SCT1111-0064 | Mini ring-type CT for primary current 64 A AC, accuracy class 1
The SCT1111 mini ring-type CTs can be positioned on a DIN rail by means of snap-on fastening and are thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

SCT2111-0060 | Ring-type CT for primary current 60 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0075 | Ring-type CT for primary current 75 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0080 | Ring-type CT for primary current 80 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0100 | Ring-type CT for primary current 100 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0125 | Ring-type CT for primary current 125 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0150 | Ring-type CT for primary current 150 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0200 | Ring-type CT for primary current 200 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0250 | Ring-type CT for primary current 250 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0300 | Ring-type CT for primary current 300 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0400 | Ring-type CT for primary current 400 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2111-0500 | Ring-type CT for primary current 500 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0125 | Ring-type CT for primary current 125 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0150 | Ring-type CT for primary current 150 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0200 | Ring-type CT for primary current 200 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0250 | Ring-type CT for primary current 250 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0300 | Ring-type CT for primary current 300 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0400 | Ring-type CT for primary current 400 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0500 | Ring-type CT for primary current 500 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2121-0600 | Ring-type CT for primary current 600 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2211-0400 | Ring-type CT for primary current 400 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2211-0600 | Ring-type CT for primary current 600 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2211-0750 | Ring-type CT for primary current 750 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2221-0400 | Ring-type CT for primary current 400 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2221-0600 | Ring-type CT for primary current 600 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2221-0750 | Ring-type CT for primary current 750 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2311-0800 | Ring-type CT for primary current 800 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2311-1000 | Ring-type CT for primary current 1000 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2321-0800 | Ring-type CT for primary current 800 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2321-1000 | Ring-type CT for primary current 1000 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2411-1250 | Ring-type CT for primary current 1250 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2411-1500 | Ring-type CT for primary current 1500 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2421-1250 | Ring-type CT for primary current 1250 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2421-1500 | Ring-type CT for primary current 1500 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2515-2000 | Ring-type CT for primary current 2000 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2525-2000 | Ring-type CT for primary current 2000 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2615-2500 | Ring-type CT for primary current 2500 A AC, accuracy class 1
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT2625-2500 | Ring-type CT for primary current 2500 A AC, accuracy class 0.5
The SCT2xxx ring-type CTs are suitable for cost-efficient and accurate data acquisition – especially in new installations. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

SCT3111-0050 | 3-phase ring-type CT for primary current 3 x 50 A AC, accuracy class 1
The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3111-0060 | 3-phase ring-type CT for primary current 3 x 60 A AC, accuracy class 1
The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3111-0075 | 3-phase ring-type CT for primary current 3 x 75 A AC, accuracy class 1
The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3111-0080 | 3-phase ring-type CT for primary current 3 x 80 A AC, accuracy class 1
The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3111-0100 | 3-phase ring-type CT for primary current 3 x 100 A AC, accuracy class 1
The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3111-0125 | 3-phase ring-type CT for primary current 3 x 125 A AC, accuracy class 1
The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3111-0150 | 3-phase ring-type CT for primary current 3 x 150 A AC, accuracy class 1
The compact SCT3111 3-phase ring-type CTs measure primary currents from 3 x 50 A (SCT3111-0050) to 3 x 150 A (SCT3111-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3121-0125 | 3-phase ring-type CT for primary current 3 x 125 A AC, accuracy class 0.5
The compact SCT3121 3-phase ring-type CTs measure primary currents from 3 x 125 A (SCT3121-0125) to 3 x 150 A (SCT3121-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3121-0150 | 3-phase ring-type CT for primary current 3 x 150 A AC, accuracy class 0.5
The compact SCT3121 3-phase ring-type CTs measure primary currents from 3 x 125 A (SCT3121-0125) to 3 x 150 A (SCT3121-0150), for round conductors with a maximum diameter of 13.5 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3215-0100 | 3-phase ring-type CT for primary current 3 x 100 A AC, accuracy class 1
The compact SCT3215 3-phase ring-type CTs measure primary currents from 3 x 100 A (SCT3215-0100) to 3 x 250 A (SCT3215-0250), for round conductors with a maximum diameter of 18 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3215-0150 | 3-phase ring-type CT for primary current 3 x 150 A AC, accuracy class 1
The compact SCT3215 3-phase ring-type CTs measure primary currents from 3 x 100 A (SCT3215-0100) to 3 x 250 A (SCT3215-0250), for round conductors with a maximum diameter of 18 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3215-0250 | 3-phase ring-type CT for primary current 3 x 250 A AC, accuracy class 1
The compact SCT3215 3-phase ring-type CTs measure primary currents from 3 x 100 A (SCT3215-0100) to 3 x 250 A (SCT3215-0250), for round conductors with a maximum diameter of 18 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3315-0250 | 3-phase ring-type CT for primary current 3 x 250 A AC, accuracy class 1
The compact SCT3315 3-phase ring-type CTs measure primary currents from 3 x 250 A (SCT3315-0250) to 3 x 600 A (SCT3315-0600), for round conductors with a maximum diameter of 22 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3315-0400 | 3-phase ring-type CT for primary current 3 x 400 A AC, accuracy class 1
The compact SCT3315 3-phase ring-type CTs measure primary currents from 3 x 250 A (SCT3315-0250) to 3 x 600 A (SCT3315-0600), for round conductors with a maximum diameter of 22 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3315-0500 | 3-phase ring-type CT for primary current 3 x 500 A AC, accuracy class 1
The compact SCT3315 3-phase ring-type CTs measure primary currents from 3 x 250 A (SCT3315-0250) to 3 x 600 A (SCT3315-0600), for round conductors with a maximum diameter of 22 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT3315-0600 | 3-phase ring-type CT for primary current 3 x 600 A AC, accuracy class 1
The compact SCT3315 3-phase ring-type CTs measure primary currents from 3 x 250 A (SCT3315-0250) to 3 x 600 A (SCT3315-0600), for round conductors with a maximum diameter of 22 mm. The SCT3xxx are suitable for direct mounting under commonly used power switches.

SCT6101-0060 | Split-core CT for primary current 60 A AC, accuracy class 3
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6101-0075 | Split-core CT for primary current 75 A AC, accuracy class 3
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6101-0100 | Split-core CT for primary current 100 A AC, accuracy class 3
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6101-0150 | Split-core CT for primary current 150 A AC, accuracy class 3
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6311-0200 | Split-core CT for primary current 200 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6311-0250 | Split-core CT for primary current 250 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6321-0200 | Split-core CT for primary current 200 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6321-0250 | Split-core CT for primary current 250 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6411-0300 | Split-core CT for primary current 300 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6411-0400 | Split-core CT for primary current 400 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6411-0500 | Split-core CT for primary current 500 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6421-0400 | Split-core CT for primary current 400 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6421-0500 | Split-core CT for primary current 500 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6615-0600 | Split-core CT for primary current 600 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6615-0750 | Split-core CT for primary current 750 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6625-0600 | Split-core CT for primary current 600 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6625-0750 | Split-core CT for primary current 750 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6715-0800 | Split-core CT for primary current 800 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6715-1000 | Split-core CT for primary current 1000 A AC, accuracy class 1
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6725-0800 | Split-core CT for primary current 800 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT6725-1000 | Split-core CT for primary current 1000 A AC, accuracy class 0.5
The SCT6xxx split-core CTs in four sizes, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7105-0100 | Busbar split-core CT for primary current 100 A AC, accuracy class 3
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7105-0200 | Busbar split-core CT for primary current 200 A AC, accuracy class 3
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7115-0250 | Busbar split-core CT for primary current 250 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7115-0400 | Busbar split-core CT for primary current 400 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7125-0400 | Busbar split-core CT for primary current 400 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7215-0500 | Busbar split-core CT for primary current 500 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7215-0600 | Busbar split-core CT for primary current 600 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7225-0500 | Busbar split-core CT for primary current 500 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7225-0600 | Busbar split-core CT for primary current 600 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7315-0750 | Busbar split-core CT for primary current 750 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7315-1000 | Busbar split-core CT for primary current 1000 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7315-1500 | Busbar split-core CT for primary current 1500 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7325-0750 | Busbar split-core CT for primary current 750 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7325-1000 | Busbar split-core CT for primary current 1000 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7325-1500 | Busbar split-core CT for primary current 1500 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7415-1500 | Busbar split-core CT for primary current 1500 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7415-2000 | Busbar split-core CT for primary current 2000 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7415-2500 | Busbar split-core CT for primary current 2500 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7415-3000 | Busbar split-core CT for primary current 3000 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7415-4000 | Busbar split-core CT for primary current 4000 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7415-5000 | Busbar split-core CT for primary current 5000 A AC, accuracy class 1
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7425-1500 | Busbar split-core CT for primary current 1500 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7425-2000 | Busbar split-core CT for primary current 2000 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7425-2500 | Busbar split-core CT for primary current 2500 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7425-3000 | Busbar split-core CT for primary current 3000 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7425-4000 | Busbar split-core CT for primary current 4000 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT7425-5000 | Busbar split-core CT for primary current 5000 A AC, accuracy class 0.5
The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

SCT0111-0001 | Coil CT for primary current 1 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0111-0002 | Coil CT for primary current 2.5 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0111-0005 | Coil CT for primary current 5 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0111-0010 | Coil CT for primary current 10 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0111-0015 | Coil CT for primary current 15 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0111-0020 | Coil CT for primary current 20 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0111-0025 | Coil CT for primary current 25 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0111-0030 | Coil CT for primary current 30 A AC, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0001 | Coil CT for primary current 1 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0002 | Coil CT for primary current 2.5 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0005 | Coil CT for primary current 5 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0010 | Coil CT for primary current 10 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0015 | Coil CT for primary current 15 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0020 | Coil CT for primary current 20 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0025 | Coil CT for primary current 25 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

SCT0121-0030 | Coil CT for primary current 30 A AC, accuracy class 0.5
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0xxxx coil CTs with electrical isolation are specially designed for these low primary rated currents and are used in corresponding applications.

Entertainment industry
Ultimate guest experience: PC-based control for the entertainment industry