Product information
- Technical data
- Ordering information
- Documentation and downloads
- Additional products
- Related products
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | metal |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | metal |
Ordering information | |
---|---|
ZK2000-5152-0000 | sensor adapter, flange, M12, plug, straight, male, 5-pin – M12, socket, straight, female, 5-pin |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2022 - Terms of Use