DetachFixClose

Accessories | Tabular Product overview

Accessories overview

Article Description
(01) ZS1090-0003 Industrial Ethernet/EtherCAT, RJ45, plug, straight, IDC, 4-pin, AWG24-22
(02) ZB9010 Industrial Ethernet/EtherCAT cable, fixed installation, 1 x 4 x AWG22
(03) ZK1090-9191-xxxx Industrial Ethernet/EtherCAT patch cable, green, RJ45, plug, 8-pin – RJ45, plug, 8-pin
(04) ZS1052-3000 CANopen/DeviceNet, open style connector, 5-pin, with termination resistor
(05) ZS1031-3000 PROFIBUS, D-Sub connector, 9-pin, with termination resistor
(06) Z1000 Standard connector for 1,000 μm plastic fibre
(07) ZS1090-0008 Connector set for directconnector assembly for POF cables
(08) ZB5200 DeviceNet cable
(09) ZB5100 CAN cable
(10) ZB3200 PROFIBUS cable
(11) Z1100 Plastic fibre optic
(12) Z1190 POF fibre-optic duplex cable
(13) ZK1091-1001-0xxx Multimode fibre-optic cable, SC duplex connector
(14) ZK1090-6191-xxxx Industrial Ethernet/EtherCAT, M12, male, straight, 4-pin – RJ45, plug, 4-pin
(15) ZK1052-6100-xxxx CANopen/DeviceNet, M12, male, straight, 5-pin – open end
(16) ZK1031-6100-xxxx PROFIBUS, M12, male, straight, 5-pin – open end
(17) ZK1090-3161-xxxx Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – M12, male, straight,4-pin
(18) ZK2000-5152-xxxx M12, male, straight, 5-pin –M12, female, straight, 5-pin
(19) ZK1052-6152-xxxx CANopen/DeviceNet, M12, male, straight, 5-pin – M12, female, straight, 5-pin
(20) ZK1031-6251-xxxx PROFIBUS, M12, female, straight, 5-pin – M12, male, straight, 4-pin
(21) ZK1020-0101-xxxx Pre-assembled IP-Link cable, drag-chain suitable
Article Description
EtherCAT cable  
(01) ZK1090-9191-xxxx Industrial Ethernet/EtherCAT patch cable, green, RJ45, plug, 8-pin –RJ45, plug, 8-pin
(02) ZK1090-6292-0000 Industrial Ethernet/EtherCAT, M12, flange, female, straight, 4-pin –RJ45, female, straight, 4-pin
(03) ZK1090-3161-xxxx Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – M12, male, straight, 4-pin
(04) ZK1090-3131-xxxx Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – M8, male, straight, 4-pin
(05) ZK1090-3100-xxxx Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – open end
(06) ZK1090-3191-xxxx Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – RJ45, plug, 4-pin
(07) ZK1093-9191-xxxx Industrial Ethernet/EtherCAT patch cable, yellow, RJ45, plug, 8-pin –RJ45, plug, 8-pin
(08) ZS1090-1006 Industrial Ethernet/EtherCAT, M8, male, straight, screw termination, 4-pin
(09) ZB9020 Industrial Ethernet/EtherCAT cable, drag-chain suitable, 1 x 4 x AWG22
(09) ZB9032 Industrial Ethernet/EtherCAT cable, drag-chain suitable, 1 x 4 x AWG26
Sensor cable  
(10) ZK2000-2100-xxxx M8, male, straight, 3-pin –open end
(11) ZK2000-6100-xxxx M12, male, straight, 4-pin –open end
(12) ZK2000-2122-xxxx M8, male, straight, 3-pin –M8, female, straight, 3-pin
(13) ZK2000-2162-xxxx M8, male, straight, 3-pin –M12, female, straight, 4-pin
(14) ZK2000-6162-xxxx M12, male, straight, 4-pin –M12, female, straight, 4-pin
(15) ZK2000-6500-xxxx M12, male, straight, 4-pin –DUO: 2 x open end
(16) ZK2000-6562-xxxx M12, male, straight, 4-pin –DUO: 2 x M12, female, straight, 2 x 4-pin
(17) ZK2002-2124-xxxx M8, male, straight, 3-pin –M8, LED, female, angled, 3-pin
Power cable  
(18) ZK2020-3200-xxxx M8, female, straight, 4-pin –open end
(19) ZK2020-3132-xxxx M8, male, straight, 4-pin –M8, female, straight, 4-pin
(20) ZK2020-3334-xxxx M8, male, angled, 4-pin –M8, female, angled, 4-pin
(21) ZK2030-1400-xxxx 7/8“, female, angled, 5-pin –open end
Assembly  
(22) ZS5300-0001 Mounting plate for EtherCAT Box modules, stainless steel, 500 mm
(23) ZS5000-0020 Covering stopper, plastic, with external thread M12
Article Description
EtherCAT cable, pre-assembled  
(01) ZK1090-9191-xxxx RJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
(02) ZK1090-3131-xxxx M8, plug, straight, male, 4-pin, A‑coded – M8, plug, straight, male, 4-pin, A-coded
(03) ZK1090-6292-0000 M12, flange, straight, female, 4-pin, D‑coded – RJ45, socket, straight, female, 8-pin
(04) ZK1090-3161-xxxx M8, plug, straight, male, 4-pin, A‑coded – M12, plug, straight, male, 4-pin, D-coded
M8 | Sensor cable, pre-assembled  
(05) ZK2000-2322-xxxx M8, plug, angled, male, 3-pin, A‑coded – M8, socket, straight, female, 3-pin, A-coded
(06) ZK2000-2122-xxxx M8, plug, straight, male, 3-pin, A‑coded – M8, socket, straight, female, 3-pin, A-coded
(07) ZK2000-2100-xxxx M8, plug, straight, male, 3-pin, A‑coded – open end
M12 | Sensor cable, pre-assembled  
(08) ZK2002-6164-xxxx M12, plug, straight, male, 4-pin, A‑coded – M12, socket, angled, female, 4-pin, with LED, A-coded
(09) ZK2000-6162-xxxx M12, plug, straight, male, 4-pin, A‑coded – M12, socket, straight, female, 4-pin, A-coded
(10) ZK2000-6100-xxxx M12, plug, straight, male, 4-pin, A‑coded – open end
(11) ZK2000-6500-xxxx M12, plug, straight, male, 4-pin, A‑coded – DUO: 2 x open end
(12) ZK2000-6562-xxxx M12, plug, straight, male, 4-pin, A‑coded – DUO: 2 x M12, socket, straight, female, 2 x 4-pin
M8 | Power cable, pre-assembled  
(13) ZK2020-3200-xxxx M8, socket, straight, female, 4-pin, A‑coded – open end
(14) ZK2020-3400-xxxx M8, socket, angled, female, 4-pin, A‑coded – open end
EtherCAT P to EtherCAT  
(15) ZS7000-0005 EtherCAT P/EtherCAT interface, EtherCAT P input, M8 – EtherCAT output, M8, cable adapter, passive, socket-socket, M8, socket, straight, female, 4-pin, shielded, P-coded
M8 | EtherCAT P cable, pre-assembled  
(16) ZK700x-0105-xxxx M8, plug, straight, male, 4-pin, P-coded – M8, flange, straight, female, 4-pin, P-coded
(17) ZK700x-0101-xxxx M8, plug, straight, male, 4-pin, P-coded – M8, plug, straight, male, 4-pin, P-coded
(18) ZK700x-0100-xxxx M8, plug, straight, male, 4-pin, P-coded – open end
(19) ZK700x-0102-xxxx M8, plug, straight, male, 4-pin, P-coded – M8, socket, straight, female, 4-pin, P-coded
(20) ZK700x-0303-xxxx M8, plug, angled, male, 4-pin, P-coded – M8, plug, angled, male, 4-pin, P-coded
M8 | EtherCAT P, field assembly  
(21) ZB7000 EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG22/7), black with red stripe, OD = 6.5 mm (±0.2 mm)
(21) ZB7001 EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG24/7), black with red stripe, OD = 5.2 mm (±0.2 mm)
(22) ZS7000-0001 M8, plug, metal, crimping method, straight, male, 4-pin, IP 65/67, P-coded, Ø ≤ 6.5 mm
(22) ZS7000-0002 M8, plug, metal, screw type, straight, male, 4-pin, IP 65/67, P-coded, Ø ≤ 6.5 mm
(23) ZS7000-0004 M8, socket, metal, screw type, straight, female, 4-pin, IP 65/67, P-coded, Ø ≤ 6.5 mm
Article Description
(01) ZK1090-9191-xxxx Industrial Ethernet/EtherCAT patch cable, green, RJ45, plug, 8-pin – RJ45, plug, 8-pin
(02) ZK1093-9191-xxxx Industrial Ethernet/EtherCAT patch cable, yellow, RJ45, plug, 8-pin – RJ45, plug, 8-pin
(03) ZK4500-8022-xxxx Motor cables 1 mm², PUR, drag-chain suitable, with itec® plug
(04) ZK4501-8022-xxxx Motor extension cables 1 mm², PUR, drag-chain suitable, with itec® plug
(05) ZK4500-8023-xxxx Motor cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug
(06) ZK4501-8023-xxxx Motor extension cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug
(07) ZK4500-8024-xxxx Motor cables 2.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug
(08) ZK4501-8024-xxxx Motor extension cables 2.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug
(09) ZK4500-8025-xxxx Motor cables 4 mm², PUR,drag-chain suitable, with M40 speedtec® plug
(10) ZK4501-8025-xxxx Motor extension cables 4 mm², PUR, drag-chain suitable, with M40 speedtec® plug
(11) ZK4500-8027-xxxx Motor cables 10 mm², PUR, drag-chain suitable, with M40 speedtec® plug
(12) ZK4501-8027-xxxx Motor extension cables 10 mm², PUR, drag-chain suitable, with M40 speedtec® plug
(13) ZK4800-8022-xxxx Motor cables 1 mm², PUR, drag-chain suitable, with itec® plug
(14) ZK4800-8023-xxxx Motor cables 1.5 mm², PUR, drag-chain suitable, with M23 speedtec® plug
(15) ZK4800-8024-xxxx Motor cables 2.5 mm², PUR,
(16) ZK7A26-3031-0xxx ECP, B23, male, 5+4-pin –ECP, B23, male, 5+4-pin
(17) ZK4000-5100-2xxx ASx000 encoder cable, M12, plug, straight, male, 5-pin, A‑coded –open end
(18) ZK4000-7700-xxxx AS2000 motor cable, M12, socket, straight, female, 4-pin, T‑coded –open end
(19) ZK4000-6700-2xxx AS1000 motor cable, M12, socket, straight, female, 4-pin, A‑coded –open end
(20) ZK4704-0411-xxxx Motor cable, PUR, drag-chain suitable, with ytec® plug to connect to servo I/Os (IP 20)
(21) ZK4724-0410-2xxx Resolver cable, PUR, drag-chain suitable, with M12 plug toconnect to servo I/Os
(22) ZK1090-3191-xxxx Industrial Ethernet/EtherCAT, M8, male, straight, 4-pin – RJ45, plug, 4-pin
(23) ZK4704-0421-2xxx Motor cable, PUR, drag-chain suitable, with itec® plug (OCT)
(24) ZB8500 Clamp strap for shield connection with knurled screw
(25) ZB8511 Shield busbar clamp for 5 EtherCAT Terminals/Bus Terminals 12 mm
(26) ZB8530 U-clamp terminal
(27) ZK2030-1200-xxxx Power cable, 7/8“, female, straight, 5-pin – open end
(28) ZK4701-0401-xxxx Motor cables, PVC, fixed installation, with itec® plug (OCT) to connect to servo I/Os (IP 20)
(29) ZK700x-0101-xxxx EtherCAT P, M8, male, straight, 4-pin – M8, male, straight, 4-pin
Article Description
(01) ZK7425-BX00-Axxx ENP, B40, flange, male, square assembly, 5+4-pin – RJ45, plug, 4-pin – open end
(02) ZK7425-3031-Axxx ENP, B40, male, 5+4-pin – ENP, B40, female, 5+4-pin
(03) ZK7425-BW00-Axxx ENP, B40, flange, female, square assembly, 5+4-pin – RJ45, plug, 4-pin – open end
(04) ZK7102-0607-0xxx ECP, B12, male, 2+4-pin – ECP, B12, female, 2+4-pin
(05) ZK7102-0607-Axxx ENP, B12, male, 2+4-pin – ENP, B12, female, 2+4-pin
(06) ZS7100-B001 B12 protection cap, socket/flange, plastic, black, IP 67
(07) ZS7100-B002 B12 protection cap, socket/flange, metal, IP 67
(08) ZK7A26-3031-0xxx ECP, B23, male, 5+4-pin – ECP, B23, male, 5+4-pin
(09) ZK7208-3031-0xxx ECP, B17, male, 5+4-pin – ECP, B17, male, 5+4-pin
(10) ZK7208-BY00-0xxx ECP, B17, flange, female, square assembly, 5+4-pin – M8, male, straight,4-pin – open end
(11) ZK7208-3031-Axxx ENP, B17, male, 5+4-pin – ENP, B17, male, 5+4-pin
(12) ZS7300-B005 B23, colour coding, red
(13) ZS7300-B007 B23, colour coding, blue
(14) ZS7300-B008 B23, colour coding, green
(15) ZS7300-B006 B23, colour coding, yellow
(16) ZS7300-B016 B23, colour coding, grey
(17) ZK700x-0105-xxxx EtherCAT P, M8, male, straight, 4-pin – M8, flange, female, straight, 4-pin
(18) ZK700x-0101-xxxx EtherCAT P, M8, male, straight, 4-pin – M8, male, straight, 4-pin
(19) ZK7208-AW00-Axxx ENP, B17, flange, female, front assembly, 5+4-pin – RJ45, plug, 4-pin – open end
(20) ZK7208-AX00-Axxx ENP, B17, flange, male, front assembly, 5+4-pin – RJ45, plug, 4-pin – open end
(21) ZK7208-BZ00-0xxx ECP, B17, flange, male, rear assembly, 5+4-pin – M8, male, straight, 4-pin – open end
(22) ZK7102-AC00-0xxx ECP, B12, flange, female, rear assembly, 2+4-pin – M8, male, straight, 4-pin – open end
(23) ZK7102-AC00-Axxx ENP, B12, flange, female, rear assembly, 2+4-pin – RJ45, plug, 4-pin – open end
(24) ZK7102-BJ00-0xxx ECP, B12, flange, male, front assembly, 2+4-pin – M8, male, straight, 4-pin – open end
(25) ZK7102-BJ00-Axxx ENP, B12, flange, male, front assembly, 2+4-pin – RJ45, plug, 4-pin – open end
(26) ZK7102-BI00-0xxx ECP, B12, flange, female, front assembly, 2+4-pin – M8, male, straight, 4-pin – open end
(27) ZK7102-BI00-Axxx ENP, B12, flange, female, front assembly, 2+4-pin – RJ45, plug, 4-pin – open end
Article Description
(01) ZK4704-0421-2xxx Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable
(02) ZK4000-5100-2xxx Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable
(03) ZK4000-6700-2xxx for AS1000 Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable
(03) ZK4000-7700-0xxx for AS2000 Motor connection cable 0.75 mm² with M12 high-power plug (t coded), drag-chain suitable
(04) ZK4704-0424-2xxx Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable
(05) ZK2050-5200-0xxx Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²
(06) ZK1090-3191-0xxx EtherCAT cable, PUR, AWG 26, drag-chain suitable
(07) ZS2030-4812 M12, T splitter, 1 x M12 (plug) – 2 x M12 (socket), pin assignment 1:1, L-coded
(08) ZK2050-5152-0xxx Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²
(09) ZK4704-0401-2xxx Motor connection cable 0.75 mm² with itec® plug for motors with OCT, fixed installation
(10) ZK1090-3131-0xxx EtherCAT cable, PUR, AWG 26, drag-chain suitable
(11) ZK2050-5100-0xxx Power cable, PUR, drag-chain suitable, 5 G 1.5 mm²
(12) ZS2020-2820 Socket field assembly, Power, IP 67