DetachFixClose

KL6401 | Bus Terminal, 1-channel communication interface, LON

KL6401 | Bus Terminal, 1-channel communication interface, LON

KL6401 | Bus Terminal, 1-channel communication interface, LON

Run
Error 1
LON service/status
LON ICOM
Error 2
Power contact
+24 V
Power contact 0 V
Service
+24 V
0 V
LON+
Service
+24 V
0 V
LON-
Top view 
Contact assembly 
KL6401 | Bus Terminal, 1-channel communication interface, LON

KL6401 | Bus Terminal, 1-channel communication interface, LON

The KL6401 LON Bus Terminal enables direct connection of LON devices. The network variables of the connected devices are available for the Bus Coupler or the higher-level bus system. This simplifies the data exchange between a variety of systems and a LON network. Status LEDs directly indicate the bus status. The LON terminal operates independent of the bus system used. Several KL6401 can be used with a single Bus Coupler or a Bus Terminal Controller. The KL6401 supports 62 SNVTs. All SNVT types can be configured as input or output variable via the KS2000 software. The KS2000 software generates an XIF file that is integrated in an LON tool.

Product status:

regular delivery

Product information

Technical dataKL6401
TechnologyLON
Number of channels1
Data transfer standardFTT-10, LPT
Data transfer channels1
Network variables62 (standard network variables SNVTs), max. 15 LON devices
Data transfer rates78 kbit/s
Bus segment length500 m
Bus accessCSMA
Current consumption K-bustyp. 55 mA
Current consumption power contactsload only
Electrical isolation500 V (K-bus/LON-bus)
Bit width in the process imageinput/output: 36 bytes
ConfigurationKS2000, LonMaker or another LON Tool, TwinCAT (function blocks)
Nominal voltage24 V DC (-15 %/+20 %)
Special features15 devices; TwinCAT library: TwinCAT PLC LON
Weightapprox. 85 g
Operating/storage temperature0…+55 °C/-25…+85 °C
Relative humidity95 %, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex nA IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (e), flexible conductor (f) and ferrule (a): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG 28…14,
st*: AWG 28…14,
f*: AWG 26…16
s*: AWG 28…16,
st*: AWG 28…16,
f*: AWG 26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2023 - Terms of Use