DetachFixClose

IP5209-B510-1000 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 11 µApp, M23

IP5209-B510-1000 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 11 µApp, M23

IP5209-B510-1000 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 11 µApp, M23


Fieldbus connection (design depends
on the fieldbus)


M23 I/O connection sockets


Signal status display


Labeling areas

Power supply status display:


Box supply (US)


Auxiliary voltage (UP)


Power supply feed


Power supply downstream
connection

Encoder connection
1 | 1+
2 | 1-
3 | + 5 V DC Sensor
4 | GND
5 | 2+
6 | 2-
7 | 0+
8 | 0-
9 | n.c.

1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP

Top view 

Connector assignment 
IP5209-B510-1000 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 11 µApp, M23

IP5209-B510-1000 | Fieldbus Box, 1-channel encoder interface, CANopen, SinCos, 11 µApp, M23

The SinCos module IP5209-Bxxx serves as interface for the direct connection of a measuring sensor, for example a measuring probe with sinusoidal voltage output 1 VPP to the higher-level fieldbus. In contrast to the standard version, instead of a voltage input the special IP5209-Bxxx-1000 version has a current input for 11 µAPP measuring probes. The measuring signal is processed, interpolated and made available as a 32 bit value. The signal period resolution is 10 bits, i.e. 1024 steps. The reference mark is also stored in a 32 bit value. The current count and the reference mark value can be read. The limit frequency for the measuring signal inputs is 100 kHz.

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2022 - Terms of Use