DetachFixClose

CU2208 | Infrastructure, 8-port switch, Ethernet, 1 Gbit/s, 24 V DC, RJ45

CU2208 | Infrastructure, 8-port switch, Ethernet, 1 Gbit/s, 24 V DC, RJ45

CU2208 | Infrastructure, 8-port switch, Ethernet, 1 Gbit/s, 24 V DC, RJ45

CU2208 | Infrastructure, 8-port switch, Ethernet, 1 Gbit/s, 24 V DC, RJ45

CU2208 | Infrastructure, 8-port switch, Ethernet, 1 Gbit/s, 24 V DC, RJ45

The Beckhoff Ethernet switch CU2208 offers eight RJ45 Ethernet ports for connecting Ethernet devices in a network. Switches relay incoming Ethernet frames to the destination ports. With a transmission speed of 1 GBit/s and its industrial design, it can be used universally in automation and office networks and relays incoming Ethernet frames to the destination ports. It is also characterized by its flat design and easy mounting on the DIN rail.

 

The CU2208 meets the special requirements of real-time-capable Industrial Ethernet solutions through following features:

 

  • 10/100/1000 Mbits/s Ethernet
  • half or full duplex, with automatic transmission speed detection
  • cross-over detection: automatic detection and correction of crossover or 1:1 Ethernet cables
  • collision avoidance in full duplex mode
  • clear, quick diagnosis, two LEDs for each Ethernet port

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2022 - Terms of Use