Product information
| Technical data | Head A |
|---|---|
| Shielding | yes |
| Installation size | DVI-D |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 24+1-pin |
| Rated current | 1.5 A |
| Rated voltage | 40 V (AC) |
| Technical data | Head B |
|---|---|
| Shielding | yes |
| Installation size | DisplayPort |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 20-pin |
| Rated current | 0.5 A |
| Rated voltage | 40 V (AC) |
| Technical data | Cable by meter |
|---|---|
| Use | fixed installation |
| Material jacket | PVC (polyvinyl chloride) |
| Outer cable diameter | 7.5 mm ± 0.2 mm |
| Min. bending radius, fixed installation | 7 x outer cable diameter |
| Jacket color | black |

| A1 | ca. 56 mm |
| A2 | ca. 40 mm |
| B1 | approx. 41 mm |
| B2 | approx. 20 mm |
| Ordering information | Length |
|---|---|
| C9900-K365 | 0.33 m |
| C9900-K366 | 0.50 m |
| C9900-K367 | 1.00 m |
| C9900-K368 | 1.20 m |
| C9900-K369 | 1.50 m |
| C9900-K370 | 2.00 m |
| C9900-K371 | 3.00 m |
| C9900-K372 | 4.00 m |
| C9900-K373 | 5.00 m |
| C9900-K374 | 6.00 m |
| C9900-K375 | 7.00 m |
| C9900-K376 | 8.00 m |
| C9900-K377 | 9.00 m |
| C9900-K378 | 10.00 m |
| Material compliance | C9900-K365...K378 |
|---|---|
| REACH SVHC | no |
| POP | compliant |
| RoHS | compliant with exemption |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
© Beckhoff Automation 2026 - Terms of Use