DetachFixClose

CP7903-1401-0000 | Stainless steel Control Panel in IP65 with 19-inch display, customer-specific variant

CP7903-1401-0000 | Stainless steel Control Panel in IP65 with 19-inch display, customer-specific variant

CP7903-1401-0000 | Stainless steel Control Panel in IP65 with 19-inch display, customer-specific variant

CP7903-1401-0000 | Stainless steel Control Panel in IP65 with 19-inch display, customer-specific variant

CP7903-1401-0000 | Stainless steel Control Panel in IP65 with 19-inch display, customer-specific variant

The complete control solution in “Hygienic Design”

The complete control solution in “Hygienic Design”

The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP 65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.

The stainless steel Control Panels are highly functional units with 12-, 15- or 19-inch touch panels. The range is completed by a stainless steel mounting arm adapter for adaptation to steel pipes, which can be ordered as an option. Furthermore, the range is rounded off by customer-specific modifications, such as additional display sizes or the integration of emergency off and electromechanical buttons, short-stroke keys and RFID readers under the front laminate as well as USB ports.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2022 - Terms of Use