DetachFixClose

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx “Economy” built-in Panel PC

CP62xx “Economy” built-in Panel PC

The CP62xx built-in Panel PC-series is designed for installation in the front of a control cabinet. The CP62xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application. With their highly integrated 3½-inch motherboards, the CP62xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

CP62xx | Economy built-in Panel PC

Scalable performance

The CP62xx Panel PCs are available with a choice of Intel® processors. The CP62xx Panel PCs can be equipped with a CFast card and a 2½-inch hard disk or SSD. A fan cartridge with speed-controlled fans supported by dual ball bearing is integrated in the rear panel. In front of the fan cartridge a 2 cm space is required for ventilation. In each configuration the Panel PCs of this series are approved for ambient temperatures between 0 and 55 °C.

 

Highest data availability and data security

The CP62xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP62xx is ideally suited as a compact central processing unit for an EtherCAT control system. Two free slots for PCIe modules can be optionally integrated into the PC housing, offering the possibility to extend the PC, e.g. with additional Ethernet interfaces, USB ports or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged as PCIe module.

 

Flexible expansion options

The CP62xx can optionally be extended with PCIe module or plug-in card slots.

Extension for PCIe modules

The Panel PCs CP62xx can be expanded by two additional PCIe module slots. The rear cover is constructed 30 mm deeper for PCIe modules (see above). The module slots can accept Beckhoff PCIe modules, for example, the FC9062 dual gigabit Ethernet module.

Extension for PCI and PCIe plug-in cards

The Panel PCs CP62xx can be expanded by two slots for standard PC plug-in cards. They can accept conventional PC plug-in cards up to 190 mm in length. The 66 mm deeper hood at the rear (see above) covers a backplane that provides a choice of two PCI slots, two PCI Express slots or one PCI and one PCI Express slot. Card holders ensure the secure fixation of large cards.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery (not recommended for new projects)

Product variantsProcessorProduct status
CP62xx-xxxx-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
Regular delivery
CP62xx-xxxx-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(6th/7th generation)
Regular delivery
CP62xx-xxxx-0060Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 2 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(4th generation)
Regular delivery (not recommended for new projects)

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2022 - Terms of Use