
The Ethernet PCI network cards can be used in office and automation networks and offer the following benefits:
- plug-and-play interface
- 10/100/1000 Mbit/s, full duplex
- maximum performance through hardware-integrated checksum creation and verification
- The hardware side supports Quality of Service (QoS) through prioritized multiple queues.
The cards (or individual channels) can also be operated with TwinCAT drivers – and therefore in real-time.
It is installed ex factory in the PC’s connecting area and is wired to the 3½-inch motherboard by a flexible PCIe cable.
Product status:
Regular delivery
Product information
Technical data | FC9071 |
---|---|
Fieldbus | all Ethernet (IEEE 802.3) based protocols |
PC interface | PCI express for Beckhoff PCIe module slots |
Number of Ethernet channels | 1 x RJ45 |
Data transfer rates | 10/100/1000 Mbit/s |
Ethernet interface | 100BASE-T/1000BASE-T Ethernet |
Cable length | up to 100 m |
Standard drivers | standard drivers or Beckhoff driver for different Windows versions (available from Beckhoff website) |
Real-time drivers | TwinCAT drivers for EtherCAT/real-time Ethernet. Drivers can be selected separately for each channel. |
Hardware diagnostics | 2 LEDs per channel, activity, link |
Dimensions | PCIe network card for the fieldbus connection area |
Operating temperature | – |
Ordering information | |
---|---|
FC9071-0000 | Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area |
FC9071-0001 | Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1 channel, PCIe interface, with one IP65 push-pull Ethernet socket in the wiring area of a CP32xx, requires a PCIe module slot C9900-B519 |
Loading content ...
Loading content ...
© Beckhoff Automation 2022 - Terms of Use