DetachFixClose

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

C5240-0000 | 19-inch slide-in Industrial PC

The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.

Industrial design and scalable portfolio

The C5240 Industrial PC expands the Industrial PC series by a version with four height units and seven PCI and PCIe plug-in card slots in 24 V DC or 110 to 230 V AC versions. The basic configuration includes three 5¼-inch drive bays behind the front flap. As an option, three additional 5¼-inch drive bays are available ex factory. It is designed for installation in a 19-inch rack and is equipped with components of the highest performance class according to the ATX standard.

A Beckhoff industrial motherboard is used with Intel® Celeron®, Intel® Pentium® or Intel® Core™ i3/i5/i7 processors of the newest generation. From the 7th generation a Windows 10 64 bit is required as operating system. With the 6th generation of Intel® Core™ processors, Windows 7 32 bit or 64 bit can be used as well.

The C5240 is ideally suited for use in machine and plant engineering, for example with TwinCAT automation software.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery (not recommended for new projects)

VariantsProcessorProduct status
C5240-0020Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
Regular delivery
C5240-0010Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
Regular delivery
C5240-0000Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 2 cores (TC3: 70*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(4th generation)
Regular delivery (not recommended for new projects)

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2022 - Terms of Use