DetachFixClose

Sales office Losone, Switzerland

Address and contact

Beckhoff Automation AG

Via dei Pioppi 2A
6616 Losone
Switzerland

+41 91 792 24 40
ticino@beckhoff.ch
www.beckhoff.ch

Plan route (Google Maps)

More contact information

Headquarters Switzerland
Beckhoff Automation AG
Rheinweg 7
8200 Schaffhausen
Switzerland
+41 52 633 40 40
info@beckhoff.ch
Sales
+41 52 633 40 40
info@beckhoff.ch
Training Switzerland (Italian)
+41 91 792 24 40
training@beckhoff.ch