DetachFixClose

Aug 5, 2021

XPlanar: 360° mover rotation for the machine of the future

XPlanar: 360° mover rotation for the machine of the future

The dynamic and software-based 360° mover rotation of the XPlanar system enables new degrees of freedom for product inspection, alignment or processing. Available now!

More about this video

Motion

Motion

Our innovative drive technologies give you almost unlimited capabilities when it comes to realizing your application.

APM4330-0000-0000 | XPlanar mover, 1.5 kg payload

APM4330-0000-0000 | XPlanar mover, 1.5 kg payload

The APM4330-0000 XPlanar mover is the all-rounder of the APM4xxx family and is compatible with all tiles of the type APS4xxx. With a load capacity of up to 1.5 kg, the mover is ideally suited for use as a universal tool for handling different products in all industries. Even more elaborate workpiece carriers and attached parts can be used to implement the individual requirements.

APM4330-0001-0000 | XPlanar mover, 1.0 kg payload

APM4330-0001-0000 | XPlanar mover, 1.0 kg payload

The APM4330-0001 XPlanar mover is particularly suitable for all applications with particularly high hygiene requirements. The mover is completely encapsulated in stainless steel and is designed to be easy to clean. With a payload of up to 1 kg, the APM4330-0001 XPlanar mover is particularly suitable for flexible use in food and pharmaceutical applications.

XPlanar | Planar motor system

XPlanar | Planar motor system

Multi mover 2D product movement with up to six degrees of freedom – levitating, contactless and intelligent!