DetachFixClose

SCT7315 | Busbar split-core CT for primary currents 750…1500 A, accuracy class 1

SCT7315 | Busbar split-core CT for primary currents 750…1500 A, accuracy class 1

SCT7315 | Busbar split-core CT for primary currents 750…1500 A, accuracy class 1

SCT7315 | Busbar split-core CT for primary currents 750…1500 A, accuracy class 1

SCT7315 | Busbar split-core CT for primary currents 750…1500 A, accuracy class 1

SC: Current transformers (CT) for energy measurement

SC: Current transformers (CT) for energy measurement

The SCT7315 busbar split-core CT for existing systems, measures primary currents from 750 to 1500 A, for round conductors with am maximum diameter of 80 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use