DetachFixClose

EL3413-0001 | 3-phase power measurement terminal up to 600 V AC

EL3413-0001 | 3-phase power measurement terminal up to 600 V AC

EL3413-0001 | 3-phase power measurement terminal up to 600 V AC

Run LED, N Error
IL1 OK, IL1 Error
IL2 OK, IL2 Error
IL3 OK, IL3 Error
ccw/cw
L1 OK, L1 Error
L2 OK, L2 Error
L3 OK, L3 Error
Current
measurement IL1
Current
measurement IL2
Current
measurement IL3
Current
measurement IN
L1
L2
L3
N
Top view 
Contact assembly 
EL3413-0001 | 3-phase power measurement terminal up to 600 V AC

EL3413-0001 | 3-phase power measurement terminal up to 600 V AC

The EL3413-0001 EtherCAT power measurement terminal is a further development of the EL3403. With up to 600 V AC the voltage inputs are optimised for direct monitoring of high-performance generators, as used in the wind power industry, for example. No upstream voltage transformer is required. The current inputs are galvanically isolated so that the terminal can be used in all common grounded current transformer configurations such as 2- or 3-transformer configurations with star or delta connection. The EL3413 can deal with simple network analysis up to the 21st harmonic analysis. Like all measured terminal data, the harmonic content can be read via the process data.

The EL3413, EL3413-0001 and EL3413-0120 power measurement terminals have neutral conductor current measurement as standard since the 3rd quarter of 2015. At no additional cost to the end user, the terminals feature a shunt between pin 4 and pin 8, in order to enable direct neutral conductor analysis.

Product status:

Regular delivery (not recommended for new projects) | recommended alternative: EL3453

Product information

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use