
The CP79xx Control Panels in a stainless steel finish are display units that meet the strict hygiene regulations for the food, packaging and medical industries as well as for cleanrooms. The stainless steel Panels with IP65 protection feature virtually gap less housing design with flush-mounted touch screens. The housing geometry and an optimized frame profile allow liquids to run off and prevent the accumulation of contamination. Further features, such as the resistance of the stainless steel surface and the touch screen to cleaning agents and disinfectants, as well as the equipping of the display with a splinter guard, cover all requirements for cleanroom applications.
The stainless steel Control Panels are highly functional units with 12-, 15- or 19-inch touch panels. The range is completed by a stainless steel mounting arm adapter for adaptation to steel pipes, which can be ordered as an option. Furthermore, the range is rounded off by customer-specific modifications, such as additional display sizes or the integration of emergency off and electromechanical buttons, short-stroke keys and RFID readers under the front laminate as well as USB ports.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
Last time buy
Product information
Technical data | CP7902-1400-0000 | Options |
---|---|---|
Device type | Economy Control Panel | |
Housing | stainless steel housing 1.4301, matt ground with grain size 240 | |
Display size/resolution | 15" 1024 x 768 | |
Touch screen | flush mounted single-finger touch screen | |
Protection rating | IP65 | |
Connection technology | DVI-E and USB-E enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s. | |
Interfaces | DVI and USB-E, connectors IP65 | |
Operating temperature | 0…55 °C | |
Installation | 8 threaded boles M6 x 20 mm in the range of the mounting arm adapter | mounting arm adapter |
Power supply | 24 V DC |
Options | CP7902-1400-0000 |
---|---|
C9900-E265 | 1-port USB 2.0 socket inside the Control Panel backplane CP790x-14xx or in the Panel PC backplane CP770x-14xx, USB-A socket with stainless steel screw cap IP65 |
C9900-M177 | rotatable mounting arm adapter for Control Panel CP790x-140x or Panel PC CP770x-140x instead of 8 threaded boles M6 x 20 mm. Stainless steel 1.4301, matt ground. Mounting arm installation from the bottom |
C9900-M178 | rotatable mounting arm adapter for Control Panel CP790x-140x or Panel PC CP770x-140x instead of 8 threaded boles M6 x 20 mm. Stainless steel 1.4301, matt ground. Mounting arm installation from the top |
C9900-M167 | holder welded on a tube (length: 1.50 m, bore: 48 mm) for mounting arm adapter C9900-M177 or C9900-M178 at Control Panel CP790x-140x or Panel PC CP770x-140x. Stainless steel 1.4301, matt ground |
C9900-K434 | connecting kit 3 m for CP79xx including:
3 m DVI cable, 3 m Cat.5 cable for USB-E, USB-to-USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E converter to the PC |
C9900-K435 | connecting kit 5 m for CP79xx including:
5 m DVI cable, 5 m Cat.5 cable for USB-E, USB-to-USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E converter to the PC |
C9900-K436 | connecting kit 10 m for CP79xx including:
10 m DVI cable, 10 m Cat.5 cable for USB-E, USB-to-USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E converter to the PC |
C9900-K437 | connecting kit 20 m for CP79xx including:
20 m DVI cable, 20 m Cat.5 cable for USB-E, USB-to-USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E converter to the PC |
C9900-K438 | connecting kit 30 m for CP79xx including:
30 m DVI cable, 30 m Cat.5 cable for USB-E, USB-to-USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E converter to the PC |
C9900-K439 | connecting kit 40 m for CP79xx including:
40 m DVI cable, 40 m Cat.5 cable for USB-E, USB-to-USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E converter to the PC |
C9900-K440 | connecting kit 50 m for CP79xx including:
50 m DVI cable, 50 m Cat.5 cable for USB-E, USB-to-USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB-to-USB-E converter to the PC |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2022 - Terms of Use