DetachFixClose

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900

CP6900

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

optional C9900-G07x push-button extension

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900

CP6900

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

CP6900-0001-0000 | “Economy” built-in Control Panel with DVI/USB Extended interface

optional C9900-G07x push-button extension

The CP6900 “Economy” Control Panel expands the IPC entry-level class by a built-in Control Panel with DVI/USB extended interface. The panel is designed for installation in the front of a control cabinet and has a 10.1-inch touch screen display. Ideally combined with the compact Embedded PCs from the CX series or the C6xxx Industrial PCs, this results in an inexpensive PC/panel system. The CP6900 is supplied with a 24 V power supply. The integrated DVI/USB Extended technology enables remote panel operation at a distance of up to 50 m from the PC. The optional C9900-G07x push-button extensions supplement the Control Panel with an emergency stop key and three push-button keys with signal lamp.

Flexible expansion options

The optional C9900-G07x push-button extensions supplement the CP6906 and CP6900 "Economy" Control Panels by an emergency stop button and three push-button keys with signal lamps.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery

Product variantsTransmission technologyProduct status
CP6900-0001-0000DVI/USB ExtendedRegular delivery
CP6906-0001-0000DVI/USB ExtendedRegular delivery

Product information

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use