
The CP6906 Economy Control Panel expands the IPC entry-level class by a built-in Control Panel with DVI/USB extended interface. The panel is designed for installation in the front of a control cabinet and has a 7-inch touch screen display. Ideally combined with the compact Embedded PCs from the CX series or the C6xxx Industrial PCs, this results in an inexpensive PC/panel system. The CP6906 is supplied with a 24 V power supply. The integrated DVI/USB Extended technology enables remote panel operation at a distance of up to 50 m from the PC.The optional C9900-G07x push-button extensions supplement the Control Panel with an emergency stop key and three push-button keys with signal lamp.
Flexible expansion options
The optional C9900-G07x push-button extensions supplement the CP6906 and CP6900 Economy Control Panels by an emergency stop button and three push-button keys with signal lamps.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
Service phase
Product variants | Transmission technology | Product status |
---|---|---|
CP6900-0001-0010 | DVI/USB Extended | Regular delivery |
CP6906-0001-0010 | DVI/USB Extended | Regular delivery |
CP6900-0001-0000 | DVI/USB Extended | Service phase |
CP6906-0001-0000 | DVI/USB Extended | Service phase |
Product information
Technical data | CP6906-0001-0000 |
---|---|
Device type | Economy built-in Control Panel with DVI/USB Extended interface |
Housing | aluminum front with sheet-steel rear cover |
Display size/resolution | 7" 800 x 480 |
Touch screen | single-finger touch screen |
Protection rating | front side IP54, rear side IP20 |
Connection technology | DVI-E and USB-E enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s. |
Interfaces | RJ45 for USB-E, USB 2.0 input for the direct connection to the standard USB output of a PCs at a distance up to 5 m, DVI input, 2 x USB 2.0 |
Operating temperature | 0…55 °C |
Installation | pull-out clamping levers for fast installation without loose parts |
Power supply | 24 V DC |
Options | Economy built-in Control Panel CP6906-0001-0000 with DVI/USB Extended interface |
---|---|
C9900-T902 | touch screen pen with wall holder for CP6xxx, C33xx and C36xx |
C9900-K560 | connecting kit 1 m for CP69xx, containing: 1 m DVI cable, 1 m USB cable |
C9900-K513 | connecting kit 3 m for CP69xx, containing: 3 m DVI cable, 3 m USB cable |
C9900-K515 | connecting kit 5 m for CP69xx, containing: 5 m DVI cable, 5 m USB cable |
C9900-K421 | connecting kit 10 m for CP69xx including: 10 m DVI cable, 10 m Cat.5 cable for USB-E, USB to USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB to USB-E converter to the PC |
C9900-K423 | connecting kit 20 m for CP69xx including: 20 m DVI cable, 20 m Cat.5 cable for USB-E, USB to USB-E converter CU8800 for mounting rail installation close to the PC and 1 m USB cable to connect the USB to USB-E converter to the PC |
C9900-K425 | connecting kit 30 m for CP69xx including: 30 m DVI cable, 30 m Cat.5 cable for USB-E, USB to USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB to USB-E converter to the PC |
C9900-K427 | connecting kit 40 m for CP69xx including: 40 m DVI cable, 40 m Cat.5 cable for USB-E, USB to USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB to USB-E converter to the PC |
C9900-K429 | connecting kit 50 m for CP69xx including: 50 m DVI cable, 50 m Cat.5 cable for USB-E, USB to USB-E converter CU8800 (transmits USB 1.1) for mounting rail installation close to the PC and 1 m USB cable to connect the USB to USB-E converter to the PC |
C9900-K777 | connecting kit 1 m for CP69xx, containing: 1 m DisplayPort to DVI cable, 1 m USB cable |
C9900-K778 | connecting kit 3 m for CP69xx, containing: 3 m DisplayPort to DVI cable, 3 m USB cable |
C9900-K779 | connecting kit 5 m for CP69xx, containing: 5 m DisplayPort to DVI cable, 5 m USB cable |
C9900-G070 | Push-button extension for CP6x06 with landscape 7-inch display
– push-button extension on the bottom side – 3 push-button keys with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm – 1 emergency stop key, type RAFI RAFIX 22FS+ – Labels for push-button caps for individual marking of each push-button can be ordered as an option. – The emergency stop key is wired with two normally-closed contacts, the red push-button with one normally-closed contact and the remaining push-buttons each with one normally-open contact to a terminal row. – Additionally, all push-buttons are transmitted with a normally-open contact via USB. – The LEDs of the push-buttons are controlled via USB only. |
C9900-G071 | Push-button extension for CP6x06 with landscape 7-inch display
– push-button extension on the bottom side – 3 push-button keys with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm – 1 emergency stop key, type RAFI RAFIX 22FS+ – Labels for push-button caps for individual marking of each push-button can be ordered as an option. – The emergency stop key and the red push-button are wired each with two normally-closed contacts to a terminal row. The remaining push-buttons are wired each with two normally-open contacts to a terminal row. – The LEDs of the push-buttons are wired to a terminal row. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2022 - Terms of Use