DetachFixClose

C9900-E21x | RFID reader in the CP7xxx Control Panel front

C9900-E21x | RFID reader in the CP7xxx Control Panel front

C9900-E21x | RFID reader in the CP7xxx Control Panel front

C9900-E21x | RFID reader in the CP7xxx Control Panel front

C9900-E21x | RFID reader in the CP7xxx Control Panel front

The CP720x and CP770x Panel PCs and the CP790x Control Panels with 15- or 19-inch display without membrane keyboard are available with RFID reader in the front panel. The card reader enables user identification at the device. The RFID module reads Legic transponders at a distance of up to 30 mm. The data are transferred to the PC via USB. The RFID reader is integrated in the Control Panel or the Panel PC behind the front laminate. The print on the front laminate indicates the position of the RFID reader below the display on the right-hand side. IP 65 protection class is maintained and enables operation in harsh industrial environments. The RFID option has no influence on the dimensions of the Control Panel.

Product status:

Regular delivery

Product information

© Beckhoff Automation 2021 - Terms of Use