DetachFixClose

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

CP22xx-0010 | Multi-touch built-in Panel PC

The CP22xx built-in Panel PC series is characterised by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP22xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP22xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Scalable performance

CP22xx Panel PCs are equipped with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 processors and have one or two hard disks, SSDs or CFast cards or combinations thereof. With the on-board RAID controller, two same hard disks, SSDs or CFast cards can be mirrored.

 

Highest data availability and data security

CP22xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Accessibility of the components

Data media, the fan and the lithium battery of the system clock are accessible from the rear under the fan cover.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CP22xx is ideally suited as a compact central processing unit for an EtherCAT control system.

 

Flexible expansion options

Two free slots for PCIe modules can be optionally integrated in the PC housing, offering the possibility to extend the PC, e.g. with additional Ethernet interfaces, USB ports or PROFIBUS. NOVRAM for fail-safe data storage can also be plugged as PCIe module.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery (not recommended for new projects)

Product variantsProcessorProduct status
CP22xx-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
Regular delivery
CP22xx-0020Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(6th/7th generation)
Regular delivery
CP22xx-0010Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 2 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(4th generation)
Regular delivery (not recommended for new projects)

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use