DetachFixClose

C9900-E270 | USB Extender Tx module

C9900-E270 | USB Extender Tx module

C9900-E270 | USB Extender Tx module

C9900-E270 | USB Extender Tx module

C9900-E270 | USB Extender Tx module

The USB specification allows a distance of 5 m between the PC and the USB devices. A further 5 m of cable can be added by using a USB hub. In the construction of machines and plants, larger distances must be bridged without having to insert a USB hub every 5 m. The CU8800 USB Extender sends the USB signal via a Cat.5 cable that can be up to 50 m long to the CU8850 USB Extended receiver or the CP69xx or CP79xx Control Panels, which convert the signal back to USB. The USB Extender boxes are designed for DIN rail mounting. The CU8800 transmitter is supplied with power by the PC via USB. The CU8850 receiver has an integrated 24 V DC power supply unit. Data rates of up to 12 Mbit/s can be transmitted.

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use