DetachFixClose

Beckhoff at Achema 2022

The control system for process automation: PC-based control

Achema

Future-proof plant automation with PC-based control technology

The process industry is looking to Frankfurt: At Achema 2022, Beckhoff will be exhibiting holistic solution concepts for a wide range of applications from August 22 to 26. As a specialist in PC- and EtherCAT-based control technology, we present you an integrated control system for future-proof plant automation as part of our comprehensive product portfolio. The focus here is on our concepts for redundant control technology and the new MX-System for control cabinet-free automation.

We can’t wait to show you our latest innovations. We are looking forward to your visit to Hall 11.1, Booth C53.

Register for Achema and get your free ticket with the invitation code A_ycZ7DMwW.

PC-based control from Beckhoff integrates all machine and system functions on a single control platform

  • one control platform for the complete automation solution: TwinCAT
  • system-integrated: HMI, motion control, IoT, analytics, cloud engineering, machine learning, safety, robotics, vision
  • complete automation toolkit: industrial PC, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation

Learn more

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, I/O, motion, relay, and system modules on scalable baseplates
  • direct placement on the machine
  • for control cabinet-free machine and system concepts in robust metal housings

Learn more

TwinCAT for the process industry: The Module Type Package (MTP)

  • seamless integration of the MTP concept in TwinCAT
  • automated PLC code generation
  • high degree of customization for ideal adaptation to existing processes
  • reduced engineering effort and increased plant flexibility

Learn more

Combined protection rating IP67 with intrinsic safety: EtherCAT Box modules of the EPX series

  • decentralized acquisition of intrinsically safe signals (Ex i) from zones 0/20 and 1/21
  • direct installation on the machine, even in harsh environmental conditions
  • no intermediate barriers necessary

Learn more

At a glance

Location:
Frankfurt am Main, Germany
Date:
22.08.2022 – 26.08.2022
Beckhoff main stand:
Hall 11.1, Booth C53
Opening hours:
Monday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 04:00 p.m.
Link to exhibition:
www.achema.de/en
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com